Products
Analog I/O module
The MELSEC iQ-R Series range of analog modules includes features such as high-speed conversion, coupled with 32-bit high resolution digital output signals, which offer a highly precise analog signal processing capability.
Analog Input
High conversion speed analog input modules.
Analog output
High conversion speed analog output modules.
Temperature input
High accuracy temperature input modules.