Basic information
Model name | SG8 |
Overview | High-performance Die-sinker EDM Next-generation machine incorporating the Mitsubishi Electric's AI technology (Maisart) and control unit (D-CUBES) to pursue both high accur acy and high productivity |
Sales status | On sale |
Merit
Machining Accuracy
Machining from the fine shape to large size shape can be achieved with high accuracy
and high productivity.
*High rigidity construction is realized by structural change of cast and Middle-Large area machining performance is improved(machining time,electrode weak).
*Automatic depth recognition and stable servo control using "Maisart" make uniform surface finish.
Productivity
Sensing technology (D-CUBES) and AI technology (Maisart) optimize machining in real time.
IDPM3
*Machining speed is up to 50% faster with the combination of highly accelerated (1.6G) jump control and aduptive control "IDPM3".
*Suppresses edge wear enables single electrode machining. Electrode cost, setup and machining time are significantly reduced.
Maisart
*Optimize the jump length according to the machining dimension and shape.
*Automatically recognizes distinct depth of machining to improve stability.
*Plunge machining reduces machining time by up to 30%.
Operability
"Fast" and "Ergonomic"operation Excellent performance with "Easy operation","human error reduction" and "connect ability" supporting productivity improvement for customers.
*19 inch touch screen.
*HOME Screen is like a smartphone. you are able to reach various screen by "short-cut menu".
*The Navigation menu supports operation from setup to machining.
*New thin operation box is a standard equipment.
*The best condition is selected by factor selection and narrow down search. Adjustment bar for choosing "Speed" or "Uniformity".
*"Action menu" helps your operation. Table form programing display "ESPER D-CUBES".
*Centralized management of consumables. The consumables screen manages usage time and replacement log of consumables.
*Power saving function to reduce power consumption. Reduces standby power consumption during idling at night, etc.