Factory Automation

Font Size:

SV12P

Basic information

Product main imageZoom

Model nameSV12P
OverviewHigh precision Die-sinker EDM
Next-generation machine incorporating the Mitsubishi Electric's AI technology (Maisart) and control unit (D-CUBES) to pursue both high accur acy and high productivity
Sales statusOn sale

Merit

Machining Accuracy

Machining from the fine shape to large size shape can be achieved with high accuracy and high productivity.
* ±3μm pitch accuracy achieved. (The machining accuracy follows the Mitsubishi Electric machining conditions.)
High rigidity construction is realized by structural change of cast.
* Standard function of "Thermal buster"(Mitsubishi Electric original technology).
Temperature change is visualized with "visualization monitor".
* Automatic depth recognition and stable servo control using Maisart make uniform surface finish.

Productivity

Sensing technology (D-CUBES) and AI technology (Maisart) optimize machining in real time.
IDPM3
* Machining speed is up to 50% faster with the combination of highly accelerated (1.6G) jump control and aduptive control "IDPM3".
* Suppresses edge wear enables single electrode machining. Electrode cost, setup and machining time are significantly reduced.
Maisart
* Optimize the jump length according to the machining dimension and shape.
* Automatically recognizes distinct depth of machining to improve stability.
* Plunge machining reduces machining time by up to 30%.

Operability

Excellent performance with "Easy operation", "human error reduction" and "connect ability" supporting productivity improvement for customers.
* Information is displayed on a large 19-inch screen.
* Functions to be viewed or used are called by one touch from the HOME screen.
* The number of operations performed on the Navigation menu from setup to machining is reduced by almost 40%. (as compared to the past)
* Setup performance is improved by a thin hand pendant box with LED.