|
 |
 |
 |
 |
| Production |
 |
 |
|
|
 |
| Public Infrastructure |
 |
 |
|
|
 |
| Processing Solutions |
 |
 |
|
|
 |
| Customer Satisfaction |
 |
 |
|
|
 |
|
 |
| Production |
 |
 |
 |
 |
 |
 |
 |
 |
Plant Control
Creating control solutions for industrial plants
Mitsubishi Electric's PLCs are designed to perform reliably and efficiently under the extreme conditions at oil refineries and chemical plants, as well as in foundries and iron processing plants, which require precision control of induction furnaces. The versatile Q and FX series can be programmed to run a furnace at full power and then automatically switch to minimum power to keep metals molten and prevent furnace overheating.
|
 |
|
 |

 |
 |
Programmable Logic Controllers (Large & Middle Range)
Featuring one of the deepest lines in the industry, Mitsubishi Electric develops PLCs ranging from a simple application controller to the high-end Q Series Automation Platform capable of running entire plants with thousands of I/O. And Mitsubishi Electric's comprehensive array of software tools and networking technologies enable seamless integration with other automation products.
|
 |

|
 |
Programmable Logic Controllers (Small & Micro Range)
Small and cost efficient, micro PLCs have opened up a world of opportunities for manufacturers, with new applications never before considered, such as barriers to security systems and more. Mitsubishi Electric's FX family features the world's best selling, cost-effective "brick type" PLCs, which provide high compatibility. Each PLC offers a unique benefit, from ultra small size to wide application versatility.
|
 |

|
 |
Human-Machine Interfaces
Human-machine interfaces (HMI) connect engineers and maintenance personnel to real-time factory information. Mitsubishi Electric offers a broad spectrum of operating and visualization components. The GOT1000 series of graphical operator terminals offer HMI from 5.7 to 15 inches in monochrome and 65k color TFTs.
|
 |

|
 |
AC Servos
Mitsubishi Electric's advanced range of motion control products provides solutions for applications as simple as a single axis point-to-point system up to fully synchronized 96 axis systems. The line-up includes intelligent servo amplifiers featuring Real Time Adaptive Tuning and compact, ultra high response servo motors incorporating high-resolution serial encoders, which make for cost-effective motion control.
|
 |

|
 |
Energy Saving Inverters
Manufacturers can reduce energy costs through Mitsubishi Electric's highly functional, easy-to-use AC drive solutions. These range from the simple S500 to the 535kW A700, which is the most compact drive in its class.
|
 |

|
 |
Circuit Breakers
Designed with energy efficiency in mind, Mitsubishi Electric circuit breakers deliver higher performance and improved reliability. The World Super AE Series of compact air circuit breakers is particularly suitable for use in power distribution systems and enables settings of required current value between 630A and 6300A. The standardized control panel and layout improves safety while enhancing the appearance of an installation.
|
 |

|
|