AUTOMOBILE MANUFACTURING
FOOD PROCESSING
TEXTILES
LCD PANELS
SEMICONDUCTOR PRODUCTS
PLANT CONTROL
DISTRIBUTION SOLUTIONS
WATER TREATMENT
TRANSPORTATION
BUILDING SYSTEMS
CNC
EDM
SERVICE & SUPPORT
Customer Satisfaction
Service & Support

Making a commitment to customer satisfaction

Mitsubishi Electric automation products are exceptional for their innovative features, ease of use, and reliability. The service and support network behind them is equally distinctive. We see each customer relationship as a long-term partnership that emphasizes training and customer feedback to result in higher productivity. At the same time we are focused on continual improvement of Mitsubishi Electric automation products.





Programmable Logic Controllers (Large & Middle Range)
Featuring one of the deepest lines in the industry, Mitsubishi Electric develops PLCs ranging from a simple application controller to the high-end Q Series Automation Platform capable of running entire plants with thousands of I/O. And Mitsubishi Electric's comprehensive array of software tools and networking technologies enable seamless integration with other automation products.




Programmable Logic Controllers (Small & Micro Range)
Small and cost efficient, micro PLCs have opened up a world of opportunities for manufacturers, with new applications never before considered, such as barriers to security systems and more. Mitsubishi Electric's FX family features the world's best selling, cost-effective "brick type" PLCs, which provide high compatibility. Each PLC offers a unique benefit, from ultra small size to wide application versatility.




Human-Machine Interfaces
Human-machine interfaces (HMI) connect engineers and maintenance personnel to real-time factory information. Mitsubishi Electric offers a broad spectrum of operating and visualization components. The GOT1000 series of graphical operator terminals offer HMI from 5.7 to 15 inches in monochrome and 65k color TFTs.




FREQROL Inverters
Mitsubishi Electric's FREQROL series frequency inverter drives are recognized worldwide for superior performance and functionality. More than 20 years of innovations in variable-speed drive technology are behind the advanced software models and power electronics that make our variable-speed drive solutions both powerful and easy to use. The FREQROL series includes inverters with built-in power regeneration, inverters for pressure resistance, explosion-proof motors, regenerative common converters, and high power factor converters




MEL SERVO
Mitsubishi Electric's MEL SERVO Series is equipped with various tuning functions for ultimate performance, and can be used as the drive source for industrial machines in a wide range of applications.




Circuit Breakers
Designed with energy efficiency in mind, Mitsubishi Electric circuit breakers deliver higher performance and improved reliability. The World Super AE Series of compact air circuit breakers is particularly suitable for use in power distribution systems and enables settings of required current value between 630A and 6300A. The standardized control panel and layout improves safety while enhancing the appearance of an installation.




Computer Numerical Control (CNC 700 Series)
Engineered to deliver flexible production solutions for the global automobile industry, Mitsubishi Electric CNCs ensure unprecedented levels of productivity and ease of use. The 700 series features a 64-bit RISC CPU providing nano-control technology and incorporating a high-speed servo network to provide greatly reduced cycle times and highly efficient machining.




Die-sinking EDM
Integrated machining control and advanced power supply technologies are essential for today's die and mold manufacturing. These processes enable the high-speed machining, amazing precision and optimum accuracy needed in the production of semiconductors, electronic devices and optical communications equipment.