BackPrint

News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.

FOR IMMEDIATE RELEASE No.2636

Mitsubishi Electric to Sell Distributed Feedback Diode and Avalanche Photodiode for 10G-EPON Optical Network Units

Will contribute to simpler networks and faster broadband service

Tokyo, November 14, 2011 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of a distributed feedback laser diode (DFB-LD) (ML7xx42) and an avalanche photodiode (APD) (PD8xx24) suitable for the optical network units (ONU) of symmetric 10 gigabit Ethernet passive optical networks (10G-EPON). The ML7xx42 and PD8xx24 both will launch commercially on November 30.
ML7xx42

ML7xx42

PD8xx24

PD8xx24

While current fiber to the home (FTTH) services are mainly based on 1 Gbps gigabit Ethernet passive optical networks (GE-PON), symmetric 10G-EPON offering 10 Gbps upstream and downstream performance are expected to be commercialized soon. However, 10G-EPON are simple networks that use optical couplers and require high-power DFB-LD and high-sensitivity APD due to optical loss in the couplers.


Mitsubishi Electric's new high-power, low-current DFB-LD and high-sensitivity APD are both suitable for symmetric 10G-EPON ONUs and thereby will contribute to network simplification and faster broadband service.

High-power, low operating current DFB-LD offering high-speed performance
-New DFB-LD with aluminum gallium indium arsenic (AlGaInAs) active layer
-10mW output power despite low operating current in high-temperature conditions
-10 Gbps high-speed performance due to improved modulation bandwidth
TO-CAN APD with top-level high sensitivity
-New, low-noise APD with aluminum indium arsenic (AlInAs) multiplication layer
-New high-frequency circuit board with suppressed noise output
-Top-level sensitivity of 31.5dBm (typ.)

Other Features

DFB-LD ML7xx42 APD PD8xx24
φ4.8mm TO-CAN package
Aspherical lens cap with high coupling efficiency
Light emission peak wavelength: 1,270nm
Output power: 10mW
Operating current: ≤70mA
Operating temperatures: -5℃ to 75℃
Coupling efficiency: 60%*1 (typ. *2)
φ5.4mm TO-CAN package
Products with ball lens cap
Wavelength band: 1,570nm
Minimum sensitivity: -31.5dBm (typ. *2)
APD responsivity: 0.8A/W (typ. *2)
Bandwidth: 6.5GHz (typ. *3)
*1 ML767T42 with aspherical lens.
*2 Typical value, not guaranteed.
*3 Typical value at multiplication factor M=10.

Inquiry