News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE  No. 2843
Mitsubishi Electric to Ship Sample Hybrid SiC Power Semiconductor Modules for High-frequency Switching Applications
Will contribute to efficiency, downsizing and weight reduction of power equipment
TOKYO, May 15, 2014  - Mitsubishi Electric Corporation (TOKYO: 6503) announced it has started shipping samples of new hybrid silicon carbide (SiC) power semiconductor modules for high-frequency switching applications. Featuring SiC diodes, the modules achieve high efficiency, downsizing and weight reduction in inverters for power conditioners and other power equipment, uninterrupted power supplies (UPS) and medical device power supplies.


These modules are the latest addition to Mitsubishi Electric's NFH Series of next-generation hybrid SiC power semiconductor modules, which are noted for significantly reducing electric power loss in high-frequency switching applications thanks to their SiC diodes.

The new models will be exhibited at Power Conversion Intelligent Motion Europe 2014, which will be held in Nuremberg, Germany from May 20 to 22.

Samples
	

Product Features

The new models will be exhibited at Power Conversion Intelligent Motion Europe 2014, which will be held in Nuremberg, Germany from May 20 to 22.

Samples
| Product | Model | Specifications | Shipments Begin | 
| Hybrid SiC power modules for high-frequency switching applications | CMH100DY-24NFH | 1200V/100A 2in1 | May 15 | 
| CMH150DY-24NFH | 1200V/150A 2in1 | ||
| CMH200DU-24NFH | 1200V/200A 2in1 | ||
| CMH300DU-24NFH | 1200V/300A 2in1 | ||
| CMH400DU-24NFH | 1200V/400A 2in1 | ||
| CMH600DU-24NFH | 1200V/600A 2in1 | 

Product Features
| 1) | 40%reduction in power loss contributes to efficiency, downsizing and weight reduction of total system 
 | ||||||
| 2) | Suppresses surge voltage through internal inductance reduction 
 | ||||||
| 3) | Compatible with conventional power modules 
 | ||||||









 PDF Version(128KB)
PDF Version(128KB)