Start main contents

News

News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.

FOR IMMEDIATE RELEASE No. 3084

Mitsubishi Electric to Expand Lineup of Tough Series TFT-LCD Modules

High vibration resistance, wide operating temperature range and super-wide viewing angles

TOKYO, February 22, 2017- Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of a new Tough Series TFT-LCD modules─a WVGA model for wide-ranging applications in construction, agricultural vehicles, factories and more. The module comes in 7.0-inch and 8.0-inch versions and features vibration resistance up to 6.8Gs─seven times that of conventional modules─an operating temperature range of -40 to 85 degrees Celsius and an unprecedented combination of super-wide 170-degree horizontal and vertical viewing angles. Sample sales will begin March 31 through Mitsubishi Electric offices worldwide.

Mitsubishi Electric Color Tough Series TFT-LCD module AT070MP11

Mitsubishi Electric Color Tough Series TFT-LCD module
AT070MP11

The new module is expected to meet increasing market demands for TFT-LCDs that offer rugged resilience to extreme temperatures and strong vibrations.

Product Features

1) High vibration resistance for construction and agricultural applications
-High vibration resistance of 6.8Gs, seven times that (1.0G) of conventional products, is suitable for equipment subject to strong shocks, such as construction, agricultural vehicles and factory-automation machines
2) Durability for extreme outdoor environments
-Market-leading operating temperature range of -40 to 85 degrees Celsius, compared to -30 to 80 degrees Celsius for conventional products, suitable for outdoors and in vehicles used in extreme environments
3) Super-wide viewing angles, high brightness and contrast ratio
-Super-wide viewing angles of 170 degrees, both horizontally and vertically, ensure excellent visibility for off-center installations
-High brightness of 1,100/1,000cd/m2* and high contrast ratio of 1000:1 for easy visibility in bright environments
* AT070MP11: 1,100cd/m2, AT080MD11: 1,000cd/m2

Sale Schedule

Product Model Display
Size
Resolution Brightness
(cd/m2)
Shipment
Tough Series
TFT-LCD
Module
AT070MP11 7.0-inch WVGA 1,100 March 31, 2017
AT080MD11 8.0-inch 1,000 April 30, 2017

Inquiry