Start main contents


News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.


Mitsubishi Electric to Expand Lineup of 1200V Large DIPIPM Ver. 6

Newly added product covers 40kW range of package air conditioners

TOKYO, August 30, 2017 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that its 1200V large dual in-line package intelligent power modules (DIPIPMTM) Ver. 6 lineup has added a 75A/1200V transfer-mold power semiconductor model for 40kW-class package air conditioners, effectively immediately.

1200V Large DIPIPM Ver.6 (75A/1200V)

1200V Large DIPIPM Ver.6 (75A/1200V)

Product Features

1) Expanded lineup covers larger range of package air conditioners
-Seventh-generation IGBT deploys carrier-stored trench-gate bipolar transistor (CSTBT) structure to achieve a first current rating of 75A for DIPIPM
-Add a new 75A/1200V model to existing 5A, 10A, 15A, 25A, 35A, 50A/1200V models, covering package air conditioners in 40kW class
2) Simplified design for inverter systems
-Footprint and pin configuration compatible with existing 1200V Large DIPIPM Ver. 6
-Fewer external components thanks to embedded bootstrap diode (BSD) with current-limiting resistor
-High-accuracy temperature output function simplifies thermal design

Sale Schedule

Model Specification Shipment
PSS75SA2FT 75A/1200V August 30, 2017