Power Modules for Power Applications : Renewable EnergyPower Modules for Power Applications : Renewable Energy

IGBT and IPM modules are widely used in applications that convert clean energy source such as photovoltaic and wind energy into usable commercial power.

Features of Mitsubishi Electric power modules for renewable energy

  • Low power loss
  • Wide lineup (DIPIPMs, IGBT modules, IPMs, 5in1 IPMs, 3-level 4in1, 2in1 for AC Switch, 2in1, 1in1 and diode modules)
  • Easy layout with low inductance for 3 level (T-type and I-type) systems.

System Block Diagram

Photovoltaic power generation

  • Single phase output 2-level inverter
  • T-type 3-level inverter
  • I-type 3-level inverter

Wind power generation

  • 2-level inverter(Direct)

Power Module Map

  • Click series titles for more information.
  • 2-level inverter(Direct)

Note) HVIC: High Voltage IC to drive power MOSFET and IGBT module

Note) HVIC: High Voltage IC to drive power MOSFET and IGBT module

  • 3-level inverter