Power Devices > Applications > Railway Traction / Power Transmission

Railway Traction / Power Transmission

HVIGBT modules are used for railway traction inverters and power transmission.

Features of Mitsubishi Electric HVIGBT modules for railway traction inverters and power transmission
  • Two type of package isolation: 6.0kVrms, 10.2kVrms
  • Low power loss
  • Long lifetime, high reliability.
  • Extensive lineup
  • Globally standardized package
System Block Diagram
Traction inverters
■2 level inverter
■3 level inverter
Electric power application
Block diagram of high voltage direct current (HVDC) system
AC-DC converter/DC-AC inverter
■2 level inverter
■3 level inverter
Block diagram of Static Var Compensator (SVC) system
Power Module Map

Click series titles for more information.

*1 Not recommended for new designs

*1 Not recommended for new designs

Traction inverter (Platform screen doors)   ▶ Super mini DIPIPM   ▶ SLIMDIP