Power Modules for Power Applications : Railway Traction / Power TransmissionPower Modules for Power Applications : Railway Traction / Power Transmission

HVIGBT modules are used for railway traction inverters and power transmission.

Features of Mitsubishi Electric HVIGBT modules for railway traction inverters and power transmission

  • Two type of package isolation: 6.0kVrms, 10.2kVrms
  • Low power loss
  • Long lifetime, high reliability.
  • Extensive lineup (Voltage range:1.7 kV-6.5 kV / Current range :200 A-1200 A)
  • Globally standardized package

System Block Diagram

Traction inverters

  • 2 level inverter
  • 3 level inverter

Electric power application

< Block diagram of high voltage direct current (HVDC) system >

AC-DC converter/DC-AC inverter

  • 2 level inverter
  • 3 level inverter

< Block diagram of Static Var Compensator (SVC) system >

Power Module Map

  • Click series titles for more information.

Traction inverter (Platform screen doors): Super mini DIPIPM