< HVIC >

HVIC

<Outline>

 High voltage integrated circuit (HVIC) directly drives IGBT or MOSFET gates using input signals from a CPU. High voltage level shifting eliminates the need for pulse transformers and photo-isolators. Since various protection functions (protection against under voltage of power supply, interlock, input signal filter, error output) are built into the IC, equipment reliability can be enhanced.

  The lineup includes numerous half-bridge type products that are commonly seen in drive circuits. And they are compliant with the Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment (RoHS) directive 2011/65/EU, 2015/863/EU.

<Applications>

<Features>

<lineup>

Rated voltage(V) 1200 V 700 V
Drive type Output current(A)(typ.) Half
Bridge
Half
Bridge
0.2/-0.35 - -
0.27/-0.225 - -
0.2/-0.5 - -
0.5 - -
0.57/-0.6 - -
1.0/-0.8 - -
1.0 Opens in new windowM81738FP -
1.75/-0.8 - -
2.0 Opens in new windowM81748FP -
3.25 - -
3.5 - Opens in new windowM81766JFP●**
Rated voltage(V) 600 V 24 V
Drive type Output current(A)(typ.) 3 Phase Half
Bridge
Dual
High Side
Single
Low Side
Dual
Low Side
0.2/-0.35 Opens in new windowM81749FP Opens in new windowM81736FP
Opens in new windowM81776FP**
Opens in new windowM81747JFP
Opens in new windowM81747FP**
- - -
0.27/-0.225 - - Opens in new windowM81737FP - -
0.2/-0.5 Opens in new windowM81775FP - - - -
0.5 - Opens in new windowM81734FP - - -
0.57/-0.6 - Opens in new windowM81735FP - - -
1.0/-0.8 - - - - -
1.0 - Opens in new windowM81774FP - - -
1.75/-0.8 - - - Opens in new windowM81764FP Opens in new windowM81762FP
2.0 - - - - -
3.25 - Opens in new windowM81740FP
Opens in new windowM81770FP
- - -
3.5 - Opens in new windowM81745JFP
Opens in new windowM81767FP**
Opens in new windowM81767JFP●**
- - -

● : For automotive **:Under Development

<Documents>

Application Note

News Release

Technical report

Close