Skip to main content

Start main contents


Semiconductors & Devices

High Frequency Devices

GaAs High Frequency Devices Small Signal InGaP HBT MGF3022AM

Parameter Level Value Unit
Supply situation   In production  
Frequency   2.4 GHz
Drain-Source Voltage Typ 3 V
Drain Current   33 mA
Package   GD-30  
Linear Power Gain Min 15.5 dB
Output Power at 1dB Gain Compression   14.0 (min.) 16.5 (typ.) dBm
Quality level   AEC-Q 101 qualified  
RoHS Directive   Compliant with RoHS (2011/65/EU、(EU) 2015/863)  

Remarks

AEC : Automotive Electronics Council
RoHS : Restriction of the use of certain Hazardous Substances in Electrical and Electronic Equipment

Related documents

Document type Title Updated date File type File size Language
Data Sheet - 07/17/2019 pdf PDF 191KB English
S-parameter - 12/08/2015 txt S2P 2KB -