Skip to main content

Start main contents


Semiconductors & Devices

High Frequency Devices

GaAs High Frequency Devices Low Noise GaAs HEMTs MGF4921AM

Parameter Level Value Unit
Supply situation   In production  
Frequency Typ 4 GHz
Drain-Source Voltage Typ 2 V
Drain Current   15 mA
Package   GD-30  
Noise Figure   0.35(typ) 0.55(max) dB
Associated Gain   11.5(min) 13.0(typ) dB
Quarity level   AEC-Q 101 qualified  
RoHS Directive   Compliant with RoHS (2011/65/EU、(EU) 2015/863)  

Remarks

AEC : Automotive Electronics Council
RoHS : Restriction of the use of certain Hazardous Substances in Electrical and Electronic Equipment

Related documents

Document type Title Updated date File type File size Language
Data Sheet - 12/06/2019 pdf PDF 459KB English
S-parameter - 03/16/2015 txt S2P 2KB -