Skip to main content

Start main contents


Semiconductors & Devices

High Frequency Devices

GaAs High Frequency Devices Low Noise GaAs HEMTs MGF4937AM

Parameter Level Value Unit
Supply situation   In production  
Frequency Typ 12 GHz
Drain-Source Voltage Typ 2 V
Drain Current   10 mA
Package   GD-30  
Noise Figure   0.35(typ) 0.50(max) dB
Associated Gain   11.5(min) 13.0(typ) dB
Quarity level   -  
RoHS Directive   2011/65/EU RoHS2 Compliant  

Remarks

RoHS2 : Restriction of the use of certain Hazardous Substances in electrical and electronic equipment

Related documents

Document type Title Updated date File type File size Language
Data Sheet - 04/07/2014 pdf PDF 463KB English
S-parameter - 07/23/2014 txt S2P 2KB -