Silicon RF Devices RF High Power MOS FET Modules RA07H4047M
Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | In production | ||
Drain Voltage | Typ | 12.5 | V |
Frequency (Min - Max) | 400~470 | MHz | |
Output Power | 7 | W | |
Package | H46S | ||
Input Power | Typ | 20 | mW |
Drain Efficiency (Min) | 40 | % | |
Feature | - | ||
RoHS Directive | Compliant with RoHS (2011/65/EU、(EU) 2015/863) |
Remarks
RoHS : Restriction of the use of certain Hazardous Substances in Electrical and Electronic Equipment