Skip to main content

Start main contents


Semiconductors & Devices

High Frequency Devices

Silicon RF Devices RF High Power MOS FET Modules RA07N4452M

Parameter Level Value Unit
Supply situation   In production  
Drain Voltage Typ 9.6 V
Frequency (Min - Max)   440~520 MHz
Output Power   7.5 W
Package   H46S  
Input Power Typ 20 mW
Drain Efficiency (Min)   43 %
Feature   -  
RoHS Directive   2011/65/EU RoHS2 Compliant  

Remarks

RoHS2 : Restriction of the use of certain Hazardous Substances in electrical and electronic equipment

Related documents

Document type Title Updated date File type File size Language
Data Sheet - 06/07/2017 pdf PDF 226KB English