Skip to main content

Start main contents


Semiconductors & Devices

High Frequency Devices

Silicon RF Devices RF High Power MOS FETs (Discrete) RD02MUS2

Parameter Level Value Unit
Supply situation   In production  
Drain Voltage Typ 7.2 V
Freqency   175 / 520 MHz
Output Power (Min)   2 W
Package   SLP  
Input Power (Typ)   0.05 W
Drain Efficiency (Min)   55 / 50 %
Feature   built in Gate Protection Diode  
RoHS Directive   2011/65/EU RoHS2 Compliant  

Remarks

RoHS2 : Restriction of the use of certain Hazardous Substances in electrical and electronic equipment

Related documents

Document type Title Updated date File type File size Language
Data Sheet - 05/28/2017 pdf PDF 301KB English
S-parameter - 06/13/2017 txt S2P 190KB English