Skip to main content

Start main contents


Semiconductors & Devices

High Frequency Devices

Silicon RF Devices RF High Power MOS FETs (Discrete) RD07MVS1

Parameter Level Value Unit
Supply situation   In production  
Drain Voltage Typ 7.2 V
Freqency   175 / 520 MHz
Output Power (Min)   7 W
Package   SLP  
Input Power (Typ)   0.3 / 0.7 W
Drain Efficiency (Min)   55 / 50 %
Feature   built in Gate Protection Diode  
RoHS Directive   Compliant with RoHS (2011/65/EU、(EU) 2015/863)  

Remarks

RoHS : Restriction of the use of certain Hazardous Substances in Electrical and Electronic Equipment

Related documents

Document type Title Updated date File type File size Language
Data Sheet - 06/27/2019 pdf PDF 626KB English
S-parameter - 06/27/2019 txt S2P 74KB English