HVICsHVICs

Outline

HVIC (High Voltage IC) is a high voltage IC that directly drives gates using input signals from a microcomputer. It replaces power MOSFET and IGBT gate drivers that use pulse transformers and photocouplers. It is insulated by a level shift circuit inside the semiconductor chip. Since various protection functions (protection against undervoltage of power supply, interlock function, input signal filter function, error output function) are built into the IC, a device's reliability can be enhanced.

The lineup includes numerous half-bridge type of products that are commonly seen in drive circuits.

Features

  • High voltage floating circuit is built-in because it is a high side gate drive.
  • Built-in signal transmission (level shift) function for transmitting signals to the floating circuit
  • High side gate driver section has a high voltage isolation structure.
  • Level shift section has a high voltage NMOS structure.

Main Applications

General-purpose inverters/AC servo/HID lighting/fluorescent lights/air conditioners, refrigerators, washing machines/IH cooking heaters/DC brushless motors


Functions

Functions

Half bridge driver circuit layout example

Half bridge driver circuit layout example

3-phase bridge driver circuit layout example

3-phase bridge driver circuit layout example

Data Sheets

View data sheets for HVICs