Transistor arrays are semiconductor ICs capable of driving LEDs and stepping motors with minimal input current. The adoption of a surface-installation package allows the set to be compact, lightweight and high density.
Transistor Arrays
Outline
Features
- Lineup includes 3V microcomputer-compatible models.
Conventional transistor arrays were compatible with 5V microcomputers. Due to the move to low voltage in recent years, however, the lineup now includes a model that can be driven directly by 3V microcomputer output without buffer. - Lineup of MOS transistor arrays
In addition to conventional bipolar transistor arrays, the lineup includes MOS-configured transistor arrays. The MOS-configuration lowers electric power consumption and enables high speed actuation, high voltage and high current drive.
Main Applications
Amusement: Pachinko/office automation equipment: PPC, fax machines, printers/home electronics: air conditioners, fan heaters, washing machines, refrigerators/industrial equipment: vending machines, sequencers
Functions

Data Sheets
View data sheets for Transistor Arrays