Compact color projectors
Laser Diodes for Industry & Display
Outline
Compared to LEDs*1, semiconductor lasers have lower power consumption, higher output and can be used with optical systems with high open F values*2. These considerable advantages mean that they can be used for projectors that do not require focal adjustment.
We produce a wide range of lasers, including multi-mode semiconductor lasers with a wavelength of 638nm and 1W output (during pulse driving) that provides high visible, vivid red colors for compact color projectors. We also offer single-mode lasers and laser arrays.
- *1LED: Light emitting diode
- *2Open F value: Maximum aperture
Features
- Lineup ranges from high-quality beam to ultra-high brightness products.
- We also offer excitation infrared lasers.
- We provide TO-CAN packages, capless and bare bar products.
Main Applications
Data Sheets
View data sheets for Laser Diodes for Industry & Display