Laser Diodes for Industry & DisplayLaser Diodes for Industry & Display

Outline

Compared to Light Emitting Diodes (LEDs) , semiconductor laser diodes have low power consumption, high-power output and can be used with optical systems having a higher maximum aperture. These considerable advantages mean that they can be used for projectors that do not require focal adjustment.

Mitsubishi Electric has a range of lasers available, including a multi-mode semiconductor laser with a 638nm wavelength and 3.5W output(When pulse-driven) that provides highly visible, vibrant red colors for color projectors.

Features

High-power / Low power consumption / Wide operating temperature range

Main Applications

Light sources for projectors

New Products
High-power 638nm Red Laser Diode ML562G86

High-power 638nm Red Laser Diode ML562G86
  • Unprecedented pulse-light output power of 3.5W and extended MTTF(Mean Time To Failure) of over 20,000 hours
  • Wide operating temperature range of 0 to 45 degrees Celsius will lead to projector miniaturization and cost reduction

Selection Map

Red Laser Diodes

Red Laser Diodes ML501P73 ML501P73 ML501P73 ML562G84 ML562G84 ML562G84

Data Sheets

View data sheets for Laser Diodes for Industry & Display