Inverter devices/converter devices/DC chopper devices
HVIPM
Outline
Containing a built-in dedicated drive circuit to extract more performance from the IGBT chip, HVIPM (High Voltage Intelligent Power Module) is a high-function module with a dedicated IC for self-protection functions (for over-current, undervoltage of control power supply and over-heating). The lineup includes a product with the maximum rating for an IPM of 3.3kV/1.2kA and features further contributions to miniaturization and energy savings in large-capacity inverter devices.Features
- Dielectric strength voltage: 6,000V (1 minute at AC)
- AISiC base board
- Built-in over-current protection, over-hearing protection and protection against undervoltage of control power supply
- Control connector
Main Applications
Functions
| Connection | VRRM (V) |
IDC(A) | |
|---|---|---|---|
| 1200 | |||
| H | ![]() |
3300 | PM1200HCE330-1 |
| PM1 | |||
Data Sheets
View data sheets for HVIPMs