MOSFET (Metal Oxide Semiconductor Field Effect Transistor) has a proven record of providing low current and low withstanding voltage in power devices that require high-speed switching, voltage driving and low loss. The use of a trench gate structure, enabled by submicron technology, radically reduces the low on-resistance (the resistance value in the region where the drain current flows between the drain and the source) compared to a planar structure.
Power MOSFET Modules
Outline
Features
- MOSFET chip with a trench gate structure
- Uses a connector terminal for gate source signal wiring
- Built-in temperature sensor
- Complies with the RoHS directive
Main Applications
Battery forklifts/UPS
Functions
| Connection | ID(A)\VDSS | 75V | 100V | 150V | |
|---|---|---|---|---|---|
| T | ![]() |
100 | FM200TU-07A | FM200TU-2A | FM200TU-3A |
| 200 | FM400TU-07A | FM400TU-2A | FM400TU-3A | ||
| 300 | FM600TU-07A | FM600TU-2A | FM600TU-3A | ||
Data Sheets
View data sheets for Power MOSFET Modules