Power MOSFET ModulesPower MOSFET Modules

Outline

MOSFET (Metal Oxide Semiconductor Field Effect Transistor) has a proven record of providing low current and low withstanding voltage in power devices that require high-speed switching, voltage driving and low loss. The use of a trench gate structure, enabled by submicron technology, radically reduces the low on-resistance (the resistance value in the region where the drain current flows between the drain and the source) compared to a planar structure.

Main Applications

Battery forklifts/UPS

Features

  • MOSFET chip with a trench gate structure
  • Uses a connector terminal for gate source signal wiring
  • Built-in temperature sensor
  • Complies with the RoHS directive

Functions

Connection ID(A)\VDSS 75V 100V 150V
T Image of connection T 100 FM200TU-07A FM200TU-2A FM200TU-3A
200 FM400TU-07A FM400TU-2A FM400TU-3A
300 FM600TU-07A FM600TU-2A FM600TU-3A

Data Sheets

View data sheets for Power MOSFET Modules