Skip to main content

Start main contents


Semiconductors & Devices

Automotive GradeAutomotive Grade

Outline

Mitsubishi Electric’s color TFT-LCD modules for automotive use specifications combines advanced display performance and reliability. Well matched with interior designs, it vividly displays necessary information.

This product can be used for industrial equipment that requires onboard automotive grade features.

Features

Super high brightness(1000cd/m²)・High contrast ratios(1000:1) / Super-wide viewing architecture(over 170-degrees ) / Wide operating temperatures range (-40 to +85 degrees C (Typical) ) / Clearly display / others

Main Applications

Electronic mirror display / Information display / Rear seat entertainment display / Transportation vehicle display / Construction machine / Agricultural machine / Ship / Aircraft display / etc.


New Products
TFT-LCD Modules for automotive 10.25/12.3/15.0-inch Wide-HD

Automotive Grade
  • Wide dimensions (8:3 aspect ratio) and rear mounting ideal for automotive interiors
  • High resolution (1,920 (H) x 720 (V)), super-wide viewing angles (over 170-degrees ), high brightness (1000cd/m²) and wide operating temperature range (-40 to +85 degrees C (Typical) )
  • Failure-detection function and adoption of international standards (IATF16949) for high reliability

New Products
Establishes Mass-production Technology
for Curved Color TFT-LCD Module and Begins Taking Orders

Curved Color TFT-LCD Module
  • Mass-production technology for TFT-LCD module
    with curvature radius of 700mm to under 1,000mm
  • Curved display performance equivalent to that of flat display

Data Sheets

View data sheets for Automotive Grade