Specialty FormatSpecialty Format

Outline

Mitsubishi Electric offers a line-up of specialty TFT-LCD modules that respond to the request of flexible design and unique resolutions for various markets such as broadcasting, entertainment, and other industries.

Features

Unique resolutions (QHD(960x540)、1920x360 )/ Super-wide viewing architecture(over 170-degrees ) / Wide operating temperatures range (-30 to +80 degrees C (Typical) ) / “Natural Color Matrix” technology / Embedded LED driver

Main Applications

Broadcast video & Monitoring / Digital signage / Elevator & escalator / etc.


New Products
Establishes Mass-production Technology
for Curved Color TFT-LCD Module and Begins Taking Orders

Curved Color TFT-LCD Module
  • Mass-production technology for TFT-LCD module
    with curvature radius of 700mm to under 1,000mm
  • Curved display performance equivalent to that of flat display

New Products
12.3-inch Wide HD Color TFT-LCD Module AA123AD11

12.3-inch Wide HD Color TFT-LCD Module  AA123AD11
  • Extended screen width (8:3 aspect ratio) accommodates extensive information
  • Super-wide viewing angles (176-degrees), high resolution (1,920 (H) *720 (V) Wide HD), super-high brightness (1,600cd/m2) and high contrast ratio (1000:1)
  • Market-leading operating temperature range (from -40 to 80 degrees Celsius) for outdoor use

Functional Map

Data Sheets

View data sheets for Specialty Format