Skip to main content

Start main contents


Semiconductors & Devices

Wide FormatWide Format

Outline

Mitsubishi Electric offers the latest generation of wide format TFT-LCD modules.

These modules represent the latest in extended resolutions and display more information content without sacrificing visibility or operability.

Features

Super high brightness(1000cd/m²)・High contrast ratios / Super-wide viewing architecture(over 170-degrees ) / Wide operating temperatures range (-30 to +80 degrees C (Typical) ) / Touch panel (PCAP, 4-wire resistive ) / Transflective / Higher vibration resistance (6.8G)/ Optically bonded / “Natural Color Matrix” technology / Embedded LED driver

Main Applications

FA (factory automation equipment) / Measurement / Medical, Avionics / Broadcasting / Transportation / Marine / Construction, agricultural vehicles / Home Automation, etc


New Products
12.1-inch / 7.0-inch WXGA TFT-LCD Module
AA121TJ01, AA121TJ11 / AA070TA01, AA070TA11

7.0-inch WXGA TFT-LCD Module AA070TA11
  • Wide operating temperature range (-40 to +80 degrees C (Typical)) and high vibration resistance (6.8Gs*) for harshness environment
  • High resolution (WXGA), super-wide viewing angles (176 degrees) and high brightness (12.1-inch:1,500cd/m²,7.0-inch:1,000 cd/m²) for diverse measuring instruments and installations
  • *
    In the case of Compression mountings

New Products
Transflective Series TFT-LCD Modules 4.3-inch WQVGA

Transflective Series TFT-LCD Modules 4.3-inch WQVGA

4.3-inch WQVGA

  • Ambient light reflection produces extra-clear images in bright, sunlit environments and backlighting ensures viability in dark environments
  • Reduced power consumption suitable for battery-powered mobile industrial applications
  • Operating temperature ranges of -30 to 85 degrees Celsius
  • Thickness is just 5.2mm and weighs only 58g, contributing to the reduction in size and weight of mobile measurement instruments.

New Products
Projected capacitive Touch Panel (PCAP) for Industrial Applications
7.0-inch WXGA/8.0-inch WVGA/12.1-inch WXGA

Color TFT-LCD Modules with PCAP 8.0-inch WVGA/12.1-inch WXGA
  • Thick, 5-millimeter cover glass withstands rugged usage
  • Total solution for touch panels and many options
  • Ideal for measurement systems, machine tools,gas station POSs and etc

Functional Map

Data Sheets

View data sheets for Wide Format