Wide FormatWide Format

Outline

Mitsubishi Electric offers the latest generation of wide format TFT-LCD modules.

These modules represent the latest in extended resolutions and display more information content without sacrificing visibility or operability.

Features

Super high brightness(1000cd/m²)・High contrast ratios / Super-wide viewing architecture(over 170-degrees ) / Wide operating temperatures range (-30 to +80 degrees C (Typical) ) / Touch panel (PCAP, 4-wire resistive ) / Transflective / Higher vibration resistance (6.8G)/ Optically bonded / “Natural Color Matrix” technology / Embedded LED driver

Main Applications

FA (factory automation equipment) / Measurement / Medical, Avionics / Broadcasting / Transportation / Marine / Construction, agricultural vehicles / Home Automation, etc


New Products
Transflective Series TFT-LCD Modules 4.3-inch WQVGA

Transflective Series TFT-LCD Modules 4.3-inch WQVGA

4.3-inch WQVGA

  • Ambient light reflection produces extra-clear images in bright, sunlit environments and backlighting ensures viability in dark environments
  • Reduced power consumption suitable for battery-powered mobile industrial applications
  • Operating temperature ranges of -30 to 85 degrees Celsius
  • Thickness is just 5.2mm and weighs only 58g, contributing to the reduction in size and weight of mobile measurement instruments.

New Products
Color TFT-LCD Module 7.0-inch WXGA AA070TA11

Color TFT-LCD Module 7.0-inch WXGA AA070TA11
  • High resolution, super-wide viewing angles and high brightness for diverse measuring instruments and installations
  • Wide operating temperature range and high vibration resistance for outdoor industrial devices

New Products
Projected capacitive Touch Panel (PCAP) for Industrial Applications
7.0-inch WXGA/8.0-inch WVGA/12.1-inch WXGA

Color TFT-LCD Modules with PCAP 8.0-inch WVGA/12.1-inch WXGA
  • Thick, 5-millimeter cover glass withstands rugged usage
  • Total solution for touch panels and many options
  • Ideal for measurement systems, machine tools,gas station POSs and etc

New Products
Tough Series TFT-LCD Modules

Tough Series TFT-LCD Modules
  • High vibration resistance of 6.8Gs, is suitable for equipment subject to strong shocks, such as construction,agricultural vehicles and factory-automation machines
  • Market-leading operating temperature range of -40 to 85 degrees Celsius
  • Super-wide viewing angles (170 degrees, both horizontally and vertically),high brightness (over 1,000cd/m²) and contrast ratio (1000:1)

Functional Map

Data Sheets

View data sheets for Wide Format