Skip to main content

Start main contents


Semiconductors & Devices

Simulation Software  Mitsubishi Electric Power Module Loss SimulatorSimulation Software Mitsubishi Electric Power Module Loss Simulator

Loss Simulator

This is a simulation software designed for the power loss calculation with Mitsubishi Electric power modules under customers specific application conditions (2-level*1 and 3-level*2 inverter circuit) and for junction temperature rises as a consequence of power loss.

  • *1:3-phase and 2-phase PWM modulation, chopper control
  • *2:Neutral pointed clamped circuit

You need to register yourself to our web site and download the data in order to access the loss simulator.

Register Opens in new window

Main display of Power loss simulator

This simulator which integrated 2 level inveter circuits and 3 level inverter circuits with one, has a function of a various graphical output and a link to the data sheet site.Please click each [New Design] icon as necessary. [System Operating Condition]OS: Windows XP Professional(32bit) Windows 7 Professional(32bit, 64bit) / HDD: 50MB and over (except .NET Framework) / Memory: 500MB and over / Software Framework: NET Framework 3.5

Power loss simulator for 2-level inverter circuit

"Select Topology" display after clicking "Start 2 Level New Design"


Example

Please find a calculation procedure of CM450DX-24A (1200V/450A 2in1) power loss simulation as an example as below.

Application conditions

Application conditions

Calculation result

Calculation result

Graphic representation

Graphic representation

Power loss simulator for 3-level inverter circuit

"Select Topology" display after clicking "3 Level New Design"

[Select Topology] display after clicking [3 Level New Design]

Example

Please find a calculation procedure of CM1200DB-34N (1700V/1200A 2in1) power loss simulation as an example as below.

Application conditions

Application conditions

Calculation result

Calculation result

Graph Display and Data Saving

Graph Display and Data Saving

About a trademark
  • ●The official name of Windows® is Microsoft® Windows® Operating System.
  • ●Microsoft and Windows are the registered trademark of Microsoft Corporation in the United States and other countries.
  • ●Windows 7®, Windows Vista®, Windows® XP, and Windows®2000 Professional are the product names of U.S. Microsoft Corporation.
  • ●Microsoft® .NET Framework is a registered trademark of Microsoft Corporation in the United States and other countries.
These official names are simplified in this site as below.
  •   •Microsoft® Windows 7® is Windows 7.
  •   •Microsoft® Windows Vista® is Windows Vista.
  •   •Microsoft® Windows® XP is Windows XP.
  •   •Microsoft® Windows® 2000 Professional is Windows 2000.
  •   •Microsoft® Excel is Excel.
  •   •Microsoft® .NET Framework is .NET Framework.