Title | Type/Model | Pub. date | File / Size |
Production Discontinuation of Some MELSEC Series Models in September 2024 | NZ2GF2S2-16S, NZ2MFB2-16A, NZ2MF2S1-32T, NZ2MF2S1-32TE1, NZ2MF2S2-16A, NZ2MF2S2-16R, A8BAT, A6CON2E, QX90H, L02CPU-P, L02CPU-P-SET, L02SCPU, L02SCPU-P, LX28, LY20S6, LY28S1A, LJ51AW12D2, WS0-TBC4, SW1D5C-FBDQ-C | 2024-03 | FA-A-0431 (0.11MB) |
Addition of the UKCA Mark Due to the UK's Secession from the EU | MELSEC series, MELIPC series, and MELSENSOR series | 2024-02 | FA-A-0335 (0.10MB) |
Changes in MELSEC Series CC-Link Products Specifications | MELSEC series CC-Link products | 2024-02 | FA-A-0422 (0.10MB) |
Additional Mark to be Displayed Due to Re-compliance With the KS Standard | Network products | 2024-01 | FA-A-0425 (0.38MB) |
Change of External Appearance of Cable Clamp | AD75CK | 2023-12 | FA-A-0427 (0.40MB) |
Change of External Appearance of Terminating Resistor for the MELSEC Series CC-Link System (Manufactured in September 2023 and after) | RJ61BT11, QJ61BT11N, LJ61BT11, L26CPU-BT, L26CPU-PBT, NZ2GF-CCB | 2023-09 | FA-A-0417 (0.29MB) |
Precautions for Windows Update Applied When Using Network Interface Board on Windows Server 2016 | Network interface board | 2023-07 | FA-A-0413 (0.11MB) |
Correction of Incorrect Current Consumption Description of Q81BD-J61BT11 and Q81BD-J71LP21-25 | Q81BD-J61BT11, Q81BD-J71LP21-25 | 2023-07 | FA-A-0407 (0.10MB) |
Applicable Products for CC-Link IE TSN Industrial Managed Ethernet Switch | NZ2MHG-TSNT8F2 and NZ2MHG-TSNT4 | 2023-06 | FA-A-0347 (0.42MB) |
Production Discontinuation of MIL Connector Type CC-Link IE Field Network Remote I/O Modules | NZ2GFCM1-16D, NZ2GFCM1-16DE, NZ2GFCM1-16T, NZ2GFCM1-16TE | 2023-05 | FA-A-0404 (0.22MB) |
Differences Between MELSEC iQ-R EtherNet/IP Network Interface Modules and MELSEC iQ-R CC-Link IE TSN Plus Master/Local Modules | RJ71EIP91, RJ71GN11-EIP | 2023-05 | FA-A-0401 (1.08MB) |
Corrective Action for the Symptom Causing OS to Stop Due to PCI Express Setting When Using Network Interface Board | Q81BD-J61BT11, Q81BD-J71LP21-25 | 2023-05 | FA-A-0383 (0.11MB) |
Recommendation of Preventive Maintenance for CC-Link IE TSN Industrial Managed Switches | NZ2MHG-TSNT8F2 and NZ2MHG-TSNT4 | 2023-04 | FA-A-0363 (0.12MB) |
Change in the Country of Origin Marking | MELSEC iQ-R series, MELSEC-Q/L/AnS/WS series, CC-Link, CC-Link IE Field Network | 2023-04 | FA-A-0112 (2.42MB) |
Production Discontinuation of CC-Link System Low Profile Waterproof Type Repeater Hub Module | AJ65FBTA-RPH | 2023-03 | FA-A-0400 (0.12MB) |
Production Discontinuation of AnyWire Bitty Series Products | NZ2AW1C1BY and FX3U-128BTY-M | 2023-02 | FA-A-0398 (0.12MB) |
Change of Network-related Terminology | Products corresponding to CC-Link IE TSN, CC-Link IE Field Network, CC-Link IE Field Network Basic, CC-Link, and AnyWireASLINK | 2023-01 | FA-A-0394 (0.09MB) |
Method for Replacing CC-Link IE Field Network Remote I/O Module with CC-Link IE TSN Remote I/O Module (CC-Link IE Field Network Communication Mode) | NZ2GF2S1-16D, NZ2GF2B1-32D, NZ2GF2B1N1-16D, NZ2GFCE3N-32D, NZ2GFCF1-32D, NZ2GF2S1-16T, NZ2GF2S1-16TE, NZ2GF2B1-32T, NZ2GF2B1-32TE, NZ2GF2B1N1-16T, NZ2GF2B1N1-16TE, NZ2GFCF1-32T, NZ2GF2B1-32DT, NZ2GF2B1-32DTE, NZ2GFCE3N-32DT, NZ2EX2S1-16D, NZ2EX2S1-16T, NZ2EX2S1-16TE, NZ2EX2B1N-16D, NZ2EX2B1N-16T, NZ2EX2B1N-16TE, NZ2GFCM1-16T, NZ2GFCM1-16TE, NZ2GFCM1-16D, NZ2GFCM1-16DE | 2022-12 | FA-A-0333 (1.18MB) |
Change of the External Appearance of CC-Link—AnyWireASLINK Bridge Module | NZ2AW1C2AL | 2022-12 | FA-A-0393 (0.21MB) |
Change of Indications on the Products and Packaging Boxes Due To the Removal of the EAC Mark | MELSEC series, MELIPC series, GOT series | 2022-12 | FA-A-0396 (0.84MB) |
Notice of EU RoHS Directive on Compact PLC, Tension Controllers and HMI | Compact PLC, Tension Controller, HMI | 2022-11 | FAM-A-0061 (2.46MB) |
Change of the External Appearance of CC-Link/LT Remote I/O Module (Cable Type) | CL1X2-D1D3S, CL1Y2-T1D2S, CL1XY2-DT1D5S | 2022-10 | FAM-A-0058 (0.48MB) |
Production Discontinuation of CC-Link IE Field Network Waterproof Remote IOLink Module | NZ2GF12A-60IOLH8 | 2022-10 | FA-A-0388 (0.13MB) |
Change of the Logo for the CC-Link IE TSN Remote Modules | NZ2GN2S1-32D, NZ2GN2S1-32T, NZ2GN2S1-32TE, NZ2GN2S1-32DT, NZ2GN2S1-32DTE, NZ2GN2S1-16D, NZ2GN2S1-16T, NZ2GN2S1-16TE, NZ2GN2B1-32D, NZ2GN2B1-32T, NZ2GN2B1-32TE, NZ2GN2B1-32DT, NZ2GN2B1-32DTE, NZ2GN2B1-16D, NZ2GN2B1-16T, NZ2GN2B1-16TE, NZ2GNCE3-32D, NZ2GNCE3-32DT, NZ2GNCF1-32D, NZ2GNCF1-32T, NZ2GN12A4-16D, NZ2GN12A4-16DE, NZ2GN12A2-16T, NZ2GN12A2-16TE, NZ2GN12A42-16DT, NZ2GN12A42-16DTE, NZ2GNSS2-8D, NZ2GNSS-8TE, NZ2GNSS2-16DTE, NZ2GN2S-60AD4, NZ2GN2S-60DA4, NZ2GN2B-60AD4, NZ2GN2B-60DA4 | 2022-10 | FA-A-0376 (0.38MB) |
Production Discontinuation of CC-Link IE Field Network Waterproof/Dustproof Remote I/O Modules | NZ2GF12A4-16D, NZ2GF12A4-16DE, NZ2GF12A2-16T, NZ2GF12A2-16TE, NZ2GF12A42-16DT, NZ2GF12A42-16DTE, NZ2GFS12A2-16DTE, NZ2GFS12A2-14DT | 2022-09 | FA-A-0387 (0.14MB) |
Addition of Specified Component(s) of Crystal Oscillator for the CC-Link Dedicated Communication LSI | A6GA-CCMFP1NN66FN, A6GA-CCMFP1NN330FN, A6GA-CCMFP2ANN60F, A6GA-CCMFP2ANN300F, A6GA-CCMFP2ANN60FN, A6GA-CCMFP2ANN300FN, A6GA-CCMFP2NN60F, A6GA-CCMFP2NN300F, A6GA-CCMFP2NN60FN, A6GA-CCMFP2NN300FN, A6GA-CCMFP3NN60F, A6GA-CCMFP3NN300F, A6GA-CCMFP3NN60FN, A6GA-CCMFP3NN300FN | 2022-04 | FA-A-0351 (0.10MB) |
Production Discontinuation of CC-Link/LT Products | QJ61CL12, LJ61CL12, FX3UC-32MT-LT, FX3UC-32MT-LT-2, FX2N-64CL-M, AJ65SBT-CLB, CL1X4-D1B2, CL2X8-D1B2, CL1Y4-T1B2, CL2Y8-TP1B2, CL1Y4-R1B2, CL1Y4-R1B1, CL1XY4-DT1B2, CL1XY8-DT1B2, CL1XY4-DR1B2, CL1XY8-DR1B2, CL1X4-D1S2, CL2X8-D1S2, CL1Y4-T1S2, CL2Y8-TP1S2, CL2Y8-TPE1S2, CL1X4-D1C3, CL2X8-D1C3V, CL2X16-D1C3V, CL1Y4-T1C2, CL2Y8-TP1C2V, CL2Y16-TP1C2V, CL2XY16-DTP1C5V, CL2X16-D1M1V, CL2X16-D1MJ1V, CL2Y16-TP1M1V, CL2Y16-TP1MJ1V, CL2Y16-TPE1M1V, CL1X2-D1D3S, CL1Y2-T1D2S, CL1XY2-DT1D5S, CL2DA2-B, CL2AD4-B, CL1PSU-2A, CL1PAD1, CL2GA13-60, CL2GA21-60, CL2GA21-300, CL2GA31-60, CL2TE-5, CL2TE-10S, CL1-HLD | 2022-03 | FA-A-0308 (0.43MB) |
Notification About Incorrect Solderless Terminals Listed in Manuals for MELSEC iQ-R AnyWireASLINK Master Module and CC-Link IE TSN-AnyWireASLINK Bridge Module | RJ51AW12AL and NZ2AW1GNAL | 2022-03 | FA-A-0354 (0.10MB) |
Transition to Made-to-order Production of CC-Link IE Field Network Remote I/O Modules | NZ2GF2B1N1-16D, NZ2GF2B1-32D, NZ2GF2B1N1-16T, NZ2GF2B1N1-16TE, NZ2GF2B1-32T, NZ2GF2B1-32TE, NZ2GF2B1-32DT, NZ2GF2B1-32DTE, NZ2GF2S1-16D, NZ2GF2S1-16T, NZ2GF2S1-16TE, NZ2EX2B1N-16D, NZ2EX2B1N-16T, NZ2EX2B1N-16TE, NZ2EX2S1-16D, NZ2EX2S1-16T, NZ2EX2S1-16TE | 2022-02 | FA-A-0369 (0.11MB) |
Considerations when Applying Windows Upgrade or Update to a Personal Computer Equipped with a Network Interface Board | Network interface board | 2022-01 | FA-A-0258 (0.12MB) |
Precautions When Using the Analog-digital Converter Module AJ65SBT2B-64AD As a Device Supporting iQSS In the CC-Link System | AJ65SBT2B-64AD | 2022-01 | FA-A-0360 (0.20MB) |
Notification of Production Discontinuation (on June 2022) | AJ65VBTCU2-8T, AJ65FBTA2-16T, AJ65FBTA42-16DT, A6CVR-VCE8, A6CVR-VS16, A6ADP-2MC16D, Q80BD-J71LP21S-25, QA1S6ADP, QA1S6ADP-S1, L60AD4-2GH, NZ2GACP220-300, NZ2GACP210-300, SW1IVD-AD51HP, SW1IVDAD51HP-E | 2021-12 | FA-A-0352 (0.10MB) |
Precautions for Using Safety Products | R08SFCPU-SET, R16SFCPU-SET, R32SFCPU-SET, R120SFCPU-SET, R08PSFCPU-SET, R16PSFCPU-SET, R32PSFCPU-SET, R120PSFCPU-SET, RX40NC6B, RY40PT5B, R60AD8-G, R60DA8-G, RY40PT5B-AS, NZ2GFSS2-32D, NZ2GFSS2-16DTE, NZ2GFSS2-8D, NZ2GFSS2-8TE, NZ2GFS12A2-16DTE, NZ2GFS12A2-14DT, MR-D30, QS001CPU, QS001CPU-K | 2021-12 | FA-A-0362 (0.14MB) |
Change of the External Appearance of CC-Link IE Field Network-AnyWireASLINK Bridge Module | NZ2AW1GFAL | 2021-11 | FA-A-0355 (0.19MB) |
Change in the Accessories of Repeater Units for the MELSECNET/10 Coaxial Bus System | A6BR10 and A6BR10-DC | 2021-10 | FA-A-0348 (0.55MB) |
External Appearance Change for Network Interface Board | Q80BD-J71GP21-SX, Q80BD-J71GP21S-SX, Q81BD-J71GP21-SX, Q81BD-J71GP21S-SX, Q80BD-J71BR11, Q80BD-J61BT11N | 2021-08 | FA-A-0331 (0.23MB) |
Precautions to Acquire the Type Approval Certificate for Ship Classifications of ABS, BV, DNV, LR, NK, and RINA (For Network Related Products) | CC-Link IE Field Network and CC-Link IE TSN | 2021-06 | FA-A-0233 (0.19MB) |
Discontinuation of Inclusion of CD-ROM for Network Interface Boards | Network interface board | 2021-06 | FA-A-0327 (0.12MB) |
Addition of a Logo to CC-Link IE TSN Remote Modules | NZ2GN2S1-32D, NZ2GN2B1-32D, NZ2GNCF1-32D, NZ2GNCE3-32D, NZ2GN2S1-32T, NZ2GN2B1-32T, NZ2GNCF1-32T, NZ2GN2S1-32TE, NZ2GN2B1-32TE, NZ2GN2S1-32DT, NZ2GN2B1-32DT, NZ2GNCE3-32DT, NZ2GN2S1-32DTE, NZ2GN2B1-32DTE, NZ2GN2S-60AD4, NZ2GN2B-60AD4, NZ2GN2S-60DA4, NZ2GN2B-60DA4 | 2021-04 | FA-A-0334 (0.95MB) |
Production Discontinuation of One-touch Connector Type CC-Link Remote I/O Modules | AJ65SBTC1-32T, AJ65SBTC4-16DT, AJ65SBTC1-32DT, AJ65SBTC1-32DT1 | 2021-01 | FA-A-0325 (0.11MB) |
Change of the External Appearance of CC-Link IE Field Network Remote I/O Module (with Safety Functions) | NZ2GFSS2-32D | 2020-12 | FA-A-0322 (2.03MB) |
Change of the Origin of Connector/Terminal Block Converter Modules (A6TBXY36) | A6TBXY36 | 2020-09 | FA-A-0316 (0.86MB) |
Precautions for Using Mitsubishi Electric Programmable Controllers at High Altitude | MELSEC iQ-R/-Q/-L series, CC-Link IE TSN, CC-Link IE Field Network, CC-Link IE Field Network Basic, and CC-Link | 2020-09 | FA-A-0152 (0.10MB) |
Change of Packaging and Contents for CC-Link IE Field Network Waterproof/Dustproof Remote I/O Modules | NZ2GF12A4-16D, NZ2GF12A4-16DE, NZ2GF12A2-16T, NZ2GF12A2-16TE, NZ2GF12A42-16DT, NZ2GF12A42-16DTE | 2020-08 | FA-A-0309 (0.77MB) |
Production Discontinuation of CC-Link Remote I/O Station Communication LSIs | A6GA-CCMFP2NN60F, A6GA-CCMFP2NN300F, A6GA-CCMFP2ANN60F, and A6GA-CCMFP2ANN300F | 2020-07 | FA-A-0310 (0.23MB) |
Considerations for Installation Due to the Specification Changes in Middleware of a MELSOFT Product | MELSOFT series | 2020-04 | FA-A-0301 (0.13MB) |
Change in the Packaging Labels for Products Containing Phthalates Restricted by EU RoHS Directive | MELSEC series, MELIPC series, and MELSENSOR series | 2020-03 | FA-A-0299 (0.27MB) |
Production Discontinuation Models of MELSEC-A/Q Series and CC-Link Remote I/O Modules | A1ADP-XY, AC30R4-PUS, QA65B, QA68B, QA6ADP, AJ65SBTB3-16D5, AJ65VBTCE3-16DTE, AJ65SBTC1-32DT2 | 2019-12 | FA-A-0289 (0.09MB) |
Transition to Made-to-order Production and Production Discontinuation of the CC-Link Remote I/O Modules, Analog Modules, High-speed Counter Module, and Wiring Conversion Adapters | AJ65BTB1-16D, AJ65BTB2-16D, AJ65BTB1-16T, AJ65BTB2-16T, AJ65BTB2-16R, AJ65BTB1-16DT, AJ65BTB2-16DT, AJ65BTB2-16DR, AJ65BT-64AD, AJ65BT-64DAV, AJ65BT-64DAI, AJ65BT-64RD3, AJ65BT-64RD4, AJ65BT-68TD, AJ65BT-D62D-S1, A6ADP-1MC16D, A6ADP-2MC16D, A6ADP-1MC16T | 2019-09 | FA-A-0285 (0.52MB) |
Change in the packaging of CC-Link system analog modules
(manufactured in September 2017 and after) | CC-Link system analog modules | 2019-03 | FA-A-0246 (0.08MB) |
Change in the packaging of CC-Link system built-in I/O modules (manufactured in April 2019 and after) | AJ65MBTL1N-16D, AJ65MBTL1N-16DT, AJ65MBTL1N-16T | 2019-03 | FA-A-0276 (0.08MB) |
Production discontinuation (MELSECNET(II), MELSECNET/B) | A1SJ71AP23Q, A1SJ71AR23Q, A1SJ71AT23BQ, Q6KT-NETGW-SS,Q6KT-NETGW-RS, Q6KT-NETGW-RB, Q6KT-NETGW-TS, Q6KTNETGW-TB | 2019-03 | FA-A-0249 (0.09MB) |
Production discontinuation of wireless LAN adapter | NZ2WL-JPA, NZ2WL-JPS, NZ2WL-US, NZ2WL-CN, NZ2WL-KR,NZ2WL-TW | 2019-03 | FA-A-0251 (0.14MB) |
Production discontinuation of extension modules for the CC-Link IE Field Network block type remote modules | NZ2EX2B1-16D, NZ2EX2B1-16T, NZ2EX2B1-16TE | 2019-02 | FA-A-0231 (0.08MB) |
Production discontinuation of wireless LAN adapter (for Europe), NZ2WL-EU | NZ2WL-EU | 2019-02 | FA-A-0240 (0.10MB) |
External appearance changes of the CC-Link IE Field Network block type remote modules | NZ2GF2B1N-16D, NZ2GF2B1N-16T, NZ2GF2B1N-16TE, NZ2GF2BN-60AD4, NZ2GF2BN-60DA4 | 2019-01 | FA-A-0228 (0.17MB) |
Production discontinuation of 10/100M industrial switching HUB, NZ2EHF-T8 | NZ2EHF-T8 | 2019-01 | FA-A-0216 (0.10MB) |
Production discontinuation of certain models | AJ65SBTB32-16KDT2, AJ65SBTB32-16KDT8, AJ65SBTB1-32KDT8 | 2019-01 | FA-A-0227 (0.08MB) |
Transition to made-to-order production and production discontinuation of the CC-Link Positioning Modules | AJ65BT-D75P2-S3, A1SD75-C01H, A1SD75-C01HA | 2018-12 | FA-A-0271 (0.15MB) |
Production discontinuation of 10/100/1000M industrial switching HUB NZ2EHG-T8 | NZ2EHG-T8 | 2018-11 | FA-A-0189 (0.10MB) |
Production discontinuation of Communication LSI for CC-Link master/local or intelligent device A6GA-CCMFP1N60F 60 pieces/package station | A6GA-CCMFP1NN60F, A6GA-CCMFP1NN300F | 2018-08 | FA-A-0263 (0.08MB) |
Applicable products for High Speed Data Logger module and BOX Data Logger (CompactFlash card) | QD81DL96, NZ2DL | 2018-08 | FA-A-0055 (0.09MB) |
Corrective action for the starting error of network interface boards due to the Secure Boot function | CC-Link IE Field Network interface board, CC-Link IE Controler Network interface board | 2018-06 | FA-A-0235 (0.20MB) |
Transition to made-to-order production and production discontinuation of the CC-Link remote I/O modules | AJ65BTC1-32D, AJ65BTC1-32T | 2018-04 | FA-A-0255 (0.24MB) |
Production discontinuation of MELSECNET/10 network module | A1SJ71LP21, A1SJ71BR11, A1SJ71QLP21, A1SJ71QBR11 | 2018-04 | FA-A-0260 (0.11MB) |
Transition to made-to-order production and production discontinuation of the CC-Link IE Field Network block type remote modules | NZ2GF2B1N-16D, NZ2GF2B1N-16T, NZ2GF2B1N-16TE, NZ2GFCE3-32D, NZ2GFCE3-32T, NZ2GFCE3-32DT | 2018-04 | FA-A-0256 (0.10MB) |
Additionally affixing the CE marking on the products that are compliant with the EU RoHS Directive | MELSEC series | 2018-03 | FA-A-0237 (1.75MB) |
Applicable products for industrial managed switch | NZ2MHG-T8F2 | 2016-07 | FA-A-0198 (0.18MB) |
Addition of the China RoHS marks to our products | MELSEC series | 2016-06 | FA-A-0211 (0.38MB) |
Production discontinuation of certain models | SW0DNC-MNETH-BV | 2016-05 | FA-A-0206 (0.17MB) |
Announcement for the changes of prints on the communication LSI for CC-Link Family compatible products development | NZ2GACP220-60, NZ2GACP220-300, A6GA-CCMFP3NN60F,A6GA-CCMFP3NN300F, A6GA-CCMFP2NN60F, A6GA-CCMFP2NN300F,A6GA-CCMFP2ANN60F, A6GA-CCMFP2ANN300F, CL2GA13-60,CL2GA31-60, CL2GA21-60, CL2GA21-300 | 2016-05 | FA-A-0204 (1.55MB) |
Announcement for the changes in the packages of the CC-Link/LT Remote I/O Station Communication LSI (CLC21) and CC-Link/LT Remote Device Station Communication LSI (CLC31) | CL2GA21-60, CL2GA21-300, CL2GA31-60 | 2016-05 | FA-A-0205 (1.25MB) |
Change in the packaging of CC-Link system compact type remote I/O modules (manufactured in April 2016 and after) | CC-Link system compact type remote I/O modules | 2016-02 | FA-A-0200 (0.18MB) |
Changes in the rating plate and the packaging label according to the compliance with EAC | MELSEC series | 2015-11 | FA-A-0195 (0.48MB) |
Changes in the corporate logo | MELSEC series, MELSOFT series | 2015-11 | FA-A-0196 (0.36MB) |
Production discontinuation of certain models | MELSEC series | 2015-05 | FA-A-0187 (0.18MB) |
Product discontinuation of ID system D-2N series | ID system D-2N series | 2015-04 | FA-A-0062 (0.29MB) |
Transition to made-to-order production and production discontinuation of the CC-Link IE Field Network block type remote modules | NZ2GF2B1-16D, NZ2GF2B1-16T, NZ2GF2B1-16TE, NZ2GF2B-60AD4, NZ2GF2B-60DA4 | 2015-04 | FA-A-0179 (0.22MB) |
Announcement for the change of the print position on CC-Link Remote I/O Station Communication LSI MFP2N and CC-Link Remote Device Station Communication LSI MFP3N | A6GA-CCMFP2NN60F A6GA-CCMFP2NN300F A6GA-CCMFP3NN60F A6GA-CCMFP3NN300F | 2015-03 | FA-A-0185 (0.29MB) |
Changes in the rating plate of CC-Link | CC-Link, CC-Link/LT | 2014-06 | FA-A-0168 (0.53MB) |
Changes in the rating plate of programmable controllers to conform to Canadian UL standard (cUL) | MELSEC-Q/L/QS/WS series, CC-Link, CC-Link/LT, CC-Link IE Field Network, and interface board for personal computer | 2014-04 | FA-A-0164 (0.36MB) |
Compliance with IEC/EN61010-2-201(issued in 2013) | MELSEC-Q/L/QS/AnS/QnAS series, CC-Link, CC-Link/LT, and CC-Link IE Field Network | 2013-07 | FA-A-0157 (0.21MB) |
Transition to made-to-order production and production discontinuation:One-touch connector plug with terminating resistor | A6CON-TR11 | 2013-02 | FA-A-0149 (0.14MB) |
Considerations when using PCI-compatible CC-Link IE Controller Network interface board | PCI-compatible CC-Link IE Controller Network interface board
Q80BD-J71GP21-SX, Q80BD-J71GP21S-SX | 2012-07 | FA-A-0137 (0.17MB) |
PC interface boards compatible with 64-bit operating system | CC-Link IE Controller Network interface board
CC-Link IE Field Network interface board
CC-Link Ver.2 compatible interface board
MELSECNET/H interface board | 2012-06 | FA-A-0136 (0.14MB) |
Considerations when using PC interface boards | PC interface boards | 2012-03 | FA-A-0132 (0.13MB) |
Custom-ordered programmable controller product with specialty coatings | MELSEC-Q/L/QS/AnS/QnAS, CC-Link, and CC-Link/LT series | 2011-09 | FA-A-0116 (0.11MB) |
Compliance with the new Radio Waves Act (South Korea) | MELSEC-Q/L/QS/WS/AnS, CC-Link, and CC-Link/LT series, PC interface boards | 2011-08 | FA-A-0117 (6.40MB) |
Change of the manuals supplied with the MELSEC-Q series products and PC interface boards | MELSEC-Q series, PC interface boards | 2011-06 | FA-A-0096 (0.16MB) |
Compliance with EN61131-2:2007 | MELSEC-Q series, CC-Link modules, CC-Link/LT modules | 2010-10 | FA-A-0092 (0.15MB) |
Changes in the appearance of the AJ65BT-D75P2-S3 positioning module | AJ65BT-D75P2-S3 | 2010-07 | FA-A-0095 (0.21MB) |
Production discontinuation of some models | MELSEC-A series, CC-Link compatible products, and PC interface boards | 2010-02 | FA-A-0074 (0.14MB) |
Changes of CC-Link one-touch connector plug (for communication, power supply, and FG) covers | A6CON-L5P, A6CON-TR11, A6CON-PW5P, and A6CON-PW5P-SOD | 2009-09 | FA-A-0069 (0.20MB) |
Production discontinuation of the peripheral connection module | AJ65BT-G4-S3 | 2008-12 | FA-A-0043 (0.08MB) |
No +24V input wiring required on the general-purpose I/O terminal block of the AJ65BT-R2N CC-Link system RS-232 interface module | AJ65BT-R2N | 2008-09 | FA-A-0048 (0.08MB) |
Production discontinuation of CC-Link RS-232C interface module | - | 2008-09 | T08-0017 (0.05MB) |
Compatibility of PC interface boards with Hyper-Threading Technology and dual-core CPU | - | 2006-09 | T99-0073 (0.02MB) |
Cautions when using the CC-Link system compact type remote I/O module (with protection function,0.5A, transistor output type) | - | 2006-06 | T08-0016 (0.04MB) |
Transition to RoHS compliant products(Communication LSI for CC-Link/LT master station) | - | 2005-11 | T99-0068 (0.02MB) |
Transition to RoHS compliant products(Communication LSIs for CC-Link master station, etc.) | - | 2005-11 | T99-0066 (0.03MB) |
Product discontinuation of CC-Link Ver.1 board(A80BDE-J61BT11, A80BDE-J61BT13) | - | 2005-10 | T99-0065 (0.04MB) |
Transition of conventional CC-Link/LT dedicated communication LSIs to lead-free/RoHS compliant products | - | 2005-06 | T99-0063 (0.02MB) |
Production discontinuation of conventional CC-Link dedicated communication LSI models due to transition to lead-free/RoHS compliant products | - | 2005-06 | T99-0064 (0.03MB) |
Additional orientation for mounting CC-Link compact remote I/O modules to DIN rail | - | 2005-05 | T99-0061 (0.65MB) |
Production discontinuation of CC-Link system compact type remote I/O module | - | 2005-03 | T99-0059 (0.02MB) |
Precaution when replacing the discontinued CC-Link compact type remote I/O module (AJ65SBTB2- □□□) with the alternative (AJ65SBTB2N- □□□)(AJ65SBTB2-8A, AJ65SBTB2-16A, AJ65SBTB2-8R, AJ65SBTB2-16R,AJ65SBTB2-8S, AJ65SBTB2-16S) | - | 2004-10 | T99-0045 (0.06MB) |
Cautions when connecting the CC-Link RS-232C interface module to an external device | - | 2004-09 | T09-0017 (0.05MB) |
Incompatibility restrictions between general-purpose PC and Mitsubishi PC boards | - | 2004-05 | T99-0038 (0.02MB) |
Corrective actions when an error (code: 77) occurs when executing the MD function | - | 2004-05 | T99-0039 (0.05MB) |
Production discontinuation of CC-link (Ver.1 compatible) master/local module and A/D and D/A converter modules | - | 2003-11 | T99-0034 (0.03MB) |
Restrictions for CC-Link/LT system wiring | - | 2003-04 | T08-0014 (0.03MB) |
Upgrade of Software Package for MELSECNET/H Interface Board and CC-Link Interface Board for Personal Computer | - | 2003-01 | T99-0023 (0.04MB) |
Introduction of quick solution for CC-Link system error(Dividing the CC-Link system that includes AJ65SBT-RPT CC-Link system repeater (T-branch) module) | - | 2002-11 | T08-0013 (0.23MB) |
Notice on Upgrade of Software Package for CC-Link Interface Board and PLC CPU Board for Personal Computer | - | 2000-12 | T99-0015 (0.04MB) |
Notice on Upgrade of Software Package for MELSECNET/10 Interface Board for Personal Computers and CC-Link Interface Board for Personal Computers. | - | 1999-09 | T99-0014 (0.03MB) |
Measures Regarding Year 2000 Problem for the Software Package for Personal Computer Boards. | - | 1999-07 | T99-0008 (0.10MB) |
Notice on T-Branch Connection for CC-Link Communication Speed 625kbps/156kbps. | - | 1999-06 | T08-0011 (0.03MB) |
Notice on Upgrade of Software Package for MELSECNET/10 Interface Board for Personal Computers and CC-Link Interface Board for Personal Computers. | - | 1999-01 | T99-0012 (0.02MB) |
Leakage Current at CC-Link Compact Remote Output Module OFF, and Measures on Load Side. | - | 1998-11 | T05-0005 (0.03MB) |