Products: Semiconductors & Devices

Contact Image Sensors (CIS)

Product Lineup and Specifications of CIS for Surface Inspection Applications

Basic functions

Product name KD-AX Series (color) KD-MX Series (mono)
Image Output 8bit ,10bit RGB color 8bit ,10bit RGB mono
Data Output format CameraLink™ compliant (Medium・Base)
Output clock settings 48MHz~84MHz
Sync signal settings External Sync Mode, Internal Sync Mode
Resolution AX series:600dpi、300dpi、200dpi、150dpi
MX series:600dpi、300dpi、150dpi
Image process function Dark/White correction, Interpolation, PGA, γ-correction, etc.
Illumination Control LED on/off , Intensity adjustment (only for built-in illumination model)

(Reference) Maximum transfer speed supported at each resolution setting

Resolution setting 600 dpi 300 dpi 200 dpi 150 dpi
Color
(KD6R309AX4)
Max. 0.9 m/sec Max. 2.7 m/sec Max. 4.0 m/sec Max. 5.4 m/sec
Monochrome
(KD6R309MX)
Max. 1.8 m/sec Max. 3.6 m/sec – Max. 7.3 m/sec

Basic characteristics

Illumination spectrum

Spectral sensitivity of sensor IC

Depth of Focus (DOF)

Example of scanned image (ref)

Specifications

Color CIS Unit KD6R309AX4
KD6R335AX4
KD6R617AX4
KD6R926AX4
KD6R309AX4-NL
KD6R617AX4-NL
KD6R926AX4-NL
Scanning width ㎜ 309.7 335.6 619.7 929.6 309.7 619.7 929.6
Valid pixels pixel 7,296 7,904 14,592 21,888 7,296 14,592 21,888
Image density dpi 600
Scan speed kHz 8bit RGB color 2 system(Medium configuration)
KD6R309AX4, KD6R617AX4, KD6R926AX4: 22.7(44μsec/line)
KD6R335AX4: 20.8 (48μsec/line)
8bit RGB color 1 syatem(Base configuration)
KD6R309AX4, KD6R617AX4, KD6R926AX4: 11(88 μsec/line)
KD6R335AX4: 10 (96μsec/line)
10bit RGB color 1 system(Medium configuration)
KD6R309AX4, KD6R617AX4, KD6R926AX4: 11(88 μsec/line)
KD6R335AX4: 10 (96μsec/line)
Data output format - Camera Link™
No. of output connectors
(Mini CameraLink)
- 2 2 4 6 2 4 6
Power Sensor 5V×1 (3Amax.) 5V×1 (3Amax.) 5V×2 (6A max.) 5V×3 (9A max.) 5V×1 (3A max.) 5V×2 (6A max.) 5V×3 (9A max.)
Light source 24V×1 (0.8A max.) 24V×1 (0.8A max.) 24V×2 (1.6A max.) 24V×3 (2.4A max.) - - -
Output pixel clock MHz 84 max.
Illumination (system) - White LED array None
Focal point ㎜ 12.0 (distance from glass surface) 14.5 (distance from glass surface)
External dimensions (L x W x H) ㎜ 377 x 62 x 71 377 x 62 x 71 688 x 62 x 71 997 x 62 x 71 377 x 62 x 67 688 x 62 x 67 997 x 62 x 67
Weight kg 1.7 1.7 3.1 4.5 1.2 2.3 3.3
Monochrome CIS Unit KD6R309MX
KD6R617MX
KD6R926MX
KD6R309MX-NL
KD6R617MX-NL
KD6R926MX-NL
Scanning width ㎜ 309.7 619.7 929.6 309.7 619.7 929.6 -
Valid pixels pixel 7,296 14,592 21,888 7,296 14,592 21,888 -
Image density dpi 600
Scan speed kHz 8-bit 4 system(Medium configuration):44(23μsec/line)
10-bit 4 system(Medium configuration):44(23μsec/line)
8-bit 2 system(Base configuration):22(44μsec/line)
8-bit 1 system(Base configuration):11(88μsec/line)
Data output format - Camera Link™
No. of output connectors
(Mini CameraLink)
- 2 4 6 2 4 6 -
Output pixel clock MHz 84 max.
Illumination (system) - White LED array None
Focal point ㎜ 12.0 (distance from glass surface) 14.5 (distance from glass surface)
External dimensions (L x W x H) ㎜ 377 x 62 x 98 688 x 62 x 98 997 x 62 x 98 377 x 62 x 95 688 x 62 x 95 997 x 62 x 95 -
Weight kg 2.0 3.6 5.1 1.3 2.6 3.6 -

* Please download outline drawings here.