![]() |
![]() |
RC1500 Spiral Type Air Compressor
This is the rotary air compressor using the spiral method which noise and vibration must be minimized for passenger comfort.
C92 Type Brake Operation Unit
Mounting and inspection are facilitated to a great extent by installing valves to control brake cylinder pressure, other pneumatic control valve, and cocks in a single location over the panel. Design and production can be made to order for each case, according to the requirements of the vehicle.
Spiral Type Air Compressor
COMPRESSION MECHANISM
Specification (Model : RC1500) Weight :370kg Dimension :L 1,054mm :W 803mm :H 630mm Rotary Speed :1,75r.p.m Displacement :1,450l/min Noise :68dB(at 1.5m side)
back to top