Vidualization software SCADA software GENESIS64™

Make the Invisible Visible™
This cutting-edge software delivers real-time visualization,
mobility, analytics, and connectivity to deliver a contextualized
view of enterprise operations for manufacturing, industrial
automation, and smart buildings customers
Introduction video
Features
Achieving centralized management of data and batch monitoring control

1.VISUALIZE
Secure, real-time visualization on any device is critical to keeping operations running smoothly. GENESIS64™ scales from desktops to browsers, tablets, smartphones, and wearable devices.
2. DATA UTILIZATION
Improve operational productivity and quality with interactive analytics. Industry applications include OEE*2, SPC*3, energy, and fault detection to provide insight from edge to cloud.
- *2.OEE: Overall Equipment Effectiveness
- *3.SPC: Statistical Process Control
3.CONNECT
GENESIS64™ universal connectivity platform supports industry standard open protocol, accelerating integration of all kinds of devices, equipment, and systems, resulting in convergence of IT and OT*1.
- *1.OT: Operational Technology
4.CONTEXTUALIZE
Asset-based organization and navigation facilitates data normalization, comparisons, and situational awareness to get to the root cause quicker through contextualized and actionable information.
5.Strengthen linkage with Mitsubishi Electric’s FA equipment
Excellent connectivity allows connection, data sharing, and system integration with various equipment.
It is also possible to build a wide-area monitoring system using the cloud.