Products

I/O module

I/O modul

Digital I/O modules are used to provide an interface of various processes to the controller.

The high-density terminal connections(up to 64 points) results in space-saving designs within the control cabinet further reducing installation costs.

Input

Used to interface digital signals to the control CPU.

Input

Output

Receives output signals from the CPU module and outputs signals to external devices.

Output

Input and output combined

Module with combined input and output module features.

I/O module