Basic information

Model name | Q01UCPU |
Overview | Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 15K steps, basic operation processing speed (LD X0): 60 ns, program memory capacity: 60K bytes, external interface: USB/RS-232, without memory card interface |
Conformance standard | UL|cUL|CE(EMC)|CE(RoHS)|KC(EMC)|LR|NK|DNV|ABS|RINA|BV |