Basic information

Model name | Q04UDHCPU |
Overview | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 40K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 160K bytes, multi-CPU high-speed communication, external interface: USB/RS-232, with memory card interface |
Conformance standard | UL|cUL|CE(EMC)|CE(RoHS)|KC(EMC)|LR|NK|DNV|ABS|RINA|BV |
Discontinued date | 2026-10-30 |
Replacement models | QnUDVCPU_Q04UDVCPU_3884@@plcq@@0__RnCPU_R04CPU_3322@@plcr@@0 |