Factory Automation

Tamanho de letra

Q20UDHCPU

Basic information

Imagem principal do produtoZoom

Model nameQ20UDHCPU
OverviewNumber of I/O points: 4096, number of I/O device points: 8192, program capacity: 200K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 800K bytes, multi-CPU high-speed communication, external interface: USB/RS-232, with memory card interface
Conformance standardUL|cUL|CE(EMC)|CE(RoHS)|KC(EMC)|LR|NK|DNV|ABS|RINA|BV
Discontinued date2026-10-30
Replacement modelsQnUDVCPU_Q26UDVCPU_3887@@plcq@@0__RnCPU_R32CPU_3445@@plcr@@0