Categorias de Produto
Servo Amplificadores
Mostrar lista das especificações de produtos selecionados (até 10 itens)
Series | Power class [V] | Model name | Capacity [kW] | Command interface | |
---|---|---|---|---|---|
MR-J5-G CC-Link IE TSN Interface 200 V | |||||
MELSERVO-J5 series | 200 V AC | MR-J5-10G | 0.1 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-20G | 0.2 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-40G | 0.4 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-60G | 0.6 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-70G | 0.75 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-100G | 1 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-200G | 2 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-350G | 3.5 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-500G | 5 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-700G | 7 | CC-Link IE TSN | |
MR-J5-G-RJ CC-Link IE TSN Interface 200 V | |||||
MELSERVO-J5 series | 200 V AC | MR-J5-10G-RJ | 0.1 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-20G-RJ | 0.2 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-40G-RJ | 0.4 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-60G-RJ | 0.6 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-70G-RJ | 0.75 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-100G-RJ | 1 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-200G-RJ | 2 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-350G-RJ | 3.5 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-500G-RJ | 5 | CC-Link IE TSN | |
MELSERVO-J5 series | 200 V AC | MR-J5-700G-RJ | 7 | CC-Link IE TSN | |
MR-J5-G4 CC-Link IE TSN Interface 400 V | |||||
MELSERVO-J5 series | 400 V AC | MR-J5-60G4 | 0.6 | CC-Link IE TSN | |
MELSERVO-J5 series | 400 V AC | MR-J5-100G4 | 1 | CC-Link IE TSN | |
MELSERVO-J5 series | 400 V AC | MR-J5-200G4 | 2 | CC-Link IE TSN | |
MELSERVO-J5 series | 400 V AC | MR-J5-350G4 | 3.5 | CC-Link IE TSN | |
MELSERVO-J5 series | 400 V AC | MR-J5-500G4 | 5 | CC-Link IE TSN | |
MELSERVO-J5 series | 400 V AC | MR-J5-700G4 | 7 | CC-Link IE TSN | |
MR-J5-G4-RJ CC-Link IE TSN Interface 400 V | |||||
MELSERVO-J5 series | 400 V AC | MR-J5-60G4-RJ | 0.6 | CC-Link IE TSN | |
MELSERVO-J5 series | 400 V AC | MR-J5-100G4-RJ | 1 | CC-Link IE TSN | |
MELSERVO-J5 series | 400 V AC | MR-J5-200G4-RJ | 2 | CC-Link IE TSN | |
MELSERVO-J5 series | 400 V AC | MR-J5-350G4-RJ | 3.5 | CC-Link IE TSN |
Mostrar lista das especificações de produtos selecionados (até 10 itens)