Factory Automation

Exhibitions

IIFES 2022 Major Exhibition of Cutting-Edge Technologies for Automation and Measurement

Preventive maintenance for UPS units
Easy operation and monitoring from a GOT

Harsh environment UPS: Direct connection between UPS and GOT2000 for easy status monitoring
BACK
Direct connection from UPS to GOT makes control and monitoring easy

Reduce the number of man-hours required to create GOT screens by using free sample screens.

・Meets “pollution degree 3" environment (required for manufacturing sites)
・Reduces effort required to create GOT screens *Environment-resistant UPS FW-S 10 T series are applicable.

Advanced technology exhibition of cutting-edge technologies for automation and measurement

The Mitsubishi Electric Group is exhibiting a number of cutting-edge FA solutions and the latest FA equipment at IIFES 2020, which is being held under the theme of “The digital transformation (DX) of the production site, ready to meet the ‘new manufacturing era’.” The details of the exhibits are also available on the Mitsubishi Electric IIFES special website.

Digital Manufacturing The digital transformation (DX) of the production site, ready to meet the ‘new  manufacturing era’.Online exhibition now available