Events & Seminars / Virtual Exhibition Product Monitoring Exhibition
Advance Motion Station Deliver the Convenience of Motion Synchronization
Advance Motion Station Deliver the Convenience of Motion Synchronization
Advance Motion Station showcase simulates synchronization of rotary and linear motion control seamlessly. The whole system consists MELSEC MX-F Controller as the core, MELSERVO-J5 as the precision drive axes, and MELHMI GOT3000 as the machine to human interface, connected with “One Protocol for Every Devices” network, CC-Link IE TSN.
Demo kit can operate two different applications. First is rotary synchronization application which using pencil as the media. Two servo motors are mounted parallel, and a pencil is placed between them. The motors will start to rotate simultaneously. A pencil that doesn’t break while both motors are rotating indicates successful synchronization. Second application is the flying shear application. The application consists of three axes that move in a coordinated manner. They will continue to move and form a repeating cycle without colliding with each other.
MELSEC MX Controller
Key Features of MELSEC MX Controller
Improving Productivity : Achieve multi-axis machine control with one controller
The MX Controller equipped with a high-performance multi-core MPU as Standard, integrates sequence, motion, and network control, supporting up to 256 axes. It supports mixed operation cycles, ensuring high-speed control even with multiple axes. One controller delivers precise control of individual mechanisms and control of the entire production line.
Improving Program Development Efficiency : Reduce programming time and streamline development with one-tool engineering & intuitive operation
Sequence control and motion control programs are combined into one. There is no need to create separate programs for each module or exchange data, simplifying your programs. With a single tool handling both sequence and motion control programs, you can easily modularize the program into components, manage change history, and debug.
Reducing the Machine Management Cost : Significantly reduce downtime with visibility into issues
Achieve speedy root cause analysis through system-wide recording of operational status and extraction of anomalies using AI.
Digital Transformation in Factories : Achieve centralized management and sharing of valuable data
Boost work efficiency through data sharing and centralized management. Information can be shared from each device to the IT System.
MELSERVO-J5 Maximize the Performance of Your System and Equipment with MELSERVO-J5 Total Drive Solutions
Progressiveness : For Evolution of Machines
The dramatically improved basic performance of MELSERVO-J5 and CC-Link IE TSN enable total drive solution that help to increase production efficiency and keep your equipment on the cutting edge.
Connectivity : For Flexible System Configurations
CC-Link IE TSN enables a high degree of compatibility with AI systems and IoT technology. MELSERVO-J5 system provides new opportunities for value creation with highly integrated connectible devices and a dramatically expanded range of compatible devices.
Usability : For Quick Operation Start
Intuitive and user-friendly product are designed to make program development as simple as possible. From system design to maintenance, efficiency is improved at each step of the development process through software and sizing tool enhancement.
Maintainability : For Prompt Detection and Diagnosis of Failures
Years of technical know-how and experience designing state of the art drive technology have created predicative and planned maintenance functions that allow to quickly discover, diagnose and resolve errors when they occur.
Heritage : For Utilization of Existing Devicess
Incorporate existing manufacturing devices into the new system and benefit from reduced cost and faster construction speed. MELSERVO-J5 is interchangeability with previous generation models on mounting method.
CC-Link IE TSN Leveraging an Integrated and open Network Utilizing TSN Technology
CC-Link IE TSN supports TCP/IP communications and applies it to industrial architectures through its support of TSN enabling real-time communications. With its flexible system architecture and extensive setup and troubleshooting features make CC-Link IE TSN ideal for building an IIoT infrastructure across the manufacturing enterprise.
This Application is Suitable for Industry :
System Configuration