Software Tools NC Explorer
CNC machining data file can be operated using Windows File Explorer on a computer when the computer is connected with multiple CNCs via Ethernet.
M800V M80V M800 M80 E80 C80 M700V M70V M700 M70 E70
Overview
● How can I transfer data prepared on a computer to a CNC?
Easy data transfer using
NC Explorer!
Functions
- Cooperation with Windows File Explorer
Operational CNCs are displayed as folders on Windows File Explorer.
Drag and drop to transfer files.
Specifications
| Supported OS | Windows Ⓡ 8.1/Windows Ⓡ 10 Supports 32- and 64-bit OS (WOW64 available for 64-bit) |
|---|---|
| CNC connections | CNCs supported: M800V/M80V/M800/M80/E80/C80/M700V/M70V/M700/M70/E70 Series Connection configuration: Ethernet |