MELSEC MX Controller MX-F model
Product features -Basic system configuration-

Basic system configuration
The MELSEC MX Controller (MX-F model) can be used with an extension connector type I/O module, MELSEC iQ-F Series expansion adapter and extension module, and intelligent function module.
System configuration example
*1:Future support
Modules
The following lists the devices that support MELSEC MX Controller (MX-F model).
D
Expansion adapter
Analog
| Analog input | FX5-4AD-ADP |
|---|---|
| RTD temperature sensor input | FX5-4AD-PT-ADP |
| Thermocouple temperature sensor input | FX5-4AD-TC-ADP |
| Analog output | FX5-4DA-ADP |
| Analog I/O | FX5-4A-ADP |
Communication
| RS-232 communication | FX5-232ADP |
|---|---|
| RS-485 communication | FX5-485ADP |
E
Extension module
| Input | MXF100-X32 |
|---|---|
| Output | MXF100-Y16R |
| MXF100-Y32N |
|
| MXF100-Y32P |
|
| Input/output | MXF100-H32N |
| MXF100-H32P |
| Powered I/O | FX5-32ER/DS |
|---|---|
| FX5-32ET/DS |
|
| FX5-32ET/DSS |
Intelligent function module
| High-speed counter | FX5-2HC/ES |
|---|
| CC-Link IE TSN master/local | FX5-CCLGN-MS |
|---|---|
| CC-Link system master/intelligent device | FX5-CCL-MS |
| EtherNet/IP | FX5-ENET/IP |
| Extension power supply unit | FX5-C1PS-5V |
|---|---|
| Connector conversion module | FX5-CNV-IFC |
| Extension cable*3 | FX5-30EC |
| FX5-65EC |
|
| Conversion adapter | FX5-CNV-BC |
| SD memory card |
NZ1MEM-2GBSD |
|---|
| Battery | FX3U-32BL |
|---|
- *1:Some MELSEC iQ-F Series I/O modules can also be added. For details, refer to the "MELSEC MX Controller (MX-F Model) User's Manual" (SH(NA)-082634ENG).
- *2:When the extension cable type module is used, the FX5-CNV-IFC or FX5-C1PS-5V is required.
- *2:This module is available after connector conversion with the FX5-CNV-IFC or FX5-C1PS-5V.