Factory Automation

Network/Communication module BACnet

BACnet

Model Profile
(role)
Applicable standards Compatible CPU module
FX5U FX5UC FX5UJ FX5S
FX5-ENET FX5-ENET
Ethernet module
B-ASC
  • ANSI/ASHRAE Standard 135-2016
  • ANSI/ASHRAE Standard 135-2012
  • ANSI/ASHRAE Standard 135-2010
  • ANSI/ASHRAE Standard 135-2004
  • IEIEJ-G-0006:2006 Addendum-a
○
Up to 1
module
*1
○
Up to 1
module
○
Up to 1
module
×
FX5-ENET/IP FX5-ENET/IP
EtherNet/IP module
  • *1 When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.