MELSEC iQ-F series CPU module

CPU module
Flagship model equipped with advanced built-in functions and diverse expandability


Simplifying use with renewed expansion modules!
FX5U is equipped with analog functions, communication and high-speed I/O, and can easily be expanded with expansion boards and adapters.
The high-speed system bus communication brings out the maximum performance of expansion devices equipped with intelligent functions.
| Control scale | 32 to 384 points (CPU module: 32/64/80 points) Max. 512 pts including CC-Link, AnyWireASLINK, and Bitty series remote I/O |
||
|---|---|---|---|
| Program memory | 128 k steps (Comment and statements in separate area) | ||
| Built-in analog input/output | A/D 2 ch 12-bit D/A 1 ch 12-bit |
||
| Built-in SD Memory Card Slot | Max. 16 GB (SD/SDHC memory card) [Application] Stores device comment file and folders/files created by functions using SD memory card. |
||
| Built-in Ethernet Port | 10BASE-T/100BASE-TX [Application]
|
||
| Built-in RS-485 port | Conforming to RS-485 and RS-422 standards [Application]
|
||
| Built-in input/output function |
Built-in positioning | 4 axes 200 kHz pulse output | |
| Built-in high-speed counter |
Max. 8 ch 200 kHz high speed pulse input (FX5U-32M: 6 ch 200 kHz + 2 ch 10 kHz) |
||
Compact body packed with diverse functions


Simplifying use with renewed expansion modules!
The expansion module compatible with FX5UC is compact and easy-to-use, and helps to downsize your system.
Easily connect to the FX5 and FX3 expansion modules with the variety of conversion modules available.
| Control scale | 32 to 384 points (CPU module: 32/64/96 points) Max. 512 pts including CC-Link, AnyWireASLINK, and Bitty series remote I/O |
|
|---|---|---|
| Program memory | 128 k steps (Comment and statements in separate area) | |
| Built-in SD Memory Card Slot | Max. 16 GB (SD/SDHC memory card) [Application] Stores device comment file and folders/files created by functions using SD memory card. |
|
| Built-in Ethernet Port | 10BASE-T/100BASE-TX [Application]
|
|
| Built-in RS-485 port | Conforming to RS-485 and RS-422 standards [Application]
|
|
| Built-in input/output function |
Built-in positioning | 4 axes 200 kHz pulse output |
| Built-in high-speed counter |
Max. 8 ch 200 kHz high speed pulse input (FX5UC-32M: 6 ch 200 kHz + 2 ch 10 kHz) |
|
FX5UJ with excellent cost performance that can be used in any scene


FX5UJ is equipped with various built-in functions to improve ease of use!
FX5UJ has an SD memory card slot, built-in USB (Mini-B) connector, and built-in Ethernet port as a standard.
In addition, built-in functions such as positioning and highspeed counters are included to condense various functions and ease of use.
| Control scale | 24 to 256 points (CPU module: 24/40/60 points) Max. 256 pts including CC-Link, AnyWireASLINK, and Bitty series remote I/O |
|
|---|---|---|
| Program memory | 48 k steps (Comment and statements in separate area) | |
| Built-in SD Memory Card Slot | Max. 16 GB (SD/SDHC memory card) [Application] Stores device comment file and folders/files created by functions using SD memory card. |
|
| Built-in Ethernet Port | 10BASE-T/100BASE-TX [Application]
|
|
| Built-in USB connector | Mini-B (Data transfer speed: Max. 12 Mbps) [Application] Connections with GX Works3 can be established with just a single cable. |
|
| Built-in input/output function |
Built-in positioning | 3 axes 200 kHz pulse output |
| Built-in high-speed counter |
4 ch 200 kHz + 4 ch 10 kHz high speed pulse input | |
Small IoT can be realized even with a simple model!


Built-in features make IoT implementation easier!
The FX5S is standard equipped with a built-in USB (Mini-B) connector and built-in Ethernet port.
This module is compact and condenses the high basic performance, such as the positioning and IoT functions, and ease of use.
This facilitates configuring user systems.
| Control scale | 30 to 60 points (CPU module: 30/40/60 points) | |
|---|---|---|
| Program memory | 48 k steps (Comment and statements in separate area) | |
| Built-in Ethernet Port | 10BASE-T/100BASE-TX [Application]
|
|
| Built-in USB connector | Mini-B (Data transfer speed: Max. 12 Mbps) [Application] Connections with GX Works3 can be established with just a single cable. |
|
| Built-in input/output function |
Built-in positioning | 4 axes 100 kHz pulse output |
| Built-in high-speed counter |
4 ch 100 kHz + 4 ch 10 kHz high speed pulse input | |