Firmware Update
Below is the list of modules supporting firmware update.
To obtain the firmware update file, please contact your local Mitsubishi Electric sales office or representative.
| Type | Model | Module firmware version | |
|---|---|---|---|
| GX Works3 | SD memory card | ||
| CPU module | |||
| Programmable controller CPU | R00CPU | 01 or later | - |
| R01CPU R02CPU |
14 or later | 01 or later | |
| R04CPU R08CPU R16CPU R32CPU R120CPU |
46 or later | 23 or later | |
| Programmable controller CPU (CC-Link IE embedded) |
R04ENCPU R08ENCPU R16ENCPU R32ENCPU R120ENCPU |
CPU part: 46 or later Network part: 42 or later |
CPU part: 38 or later Network part: 32 or later |
| Process CPU | R08PCPU R16PCPU R32PCPU R120PCPU |
24 or later | 14 or later |
| Redundant function module | R6RFM | 01 or later | - |
| C Controller | R12CCPU-V | - | 09 or later |
| Motion controller | R64MTCPU R32MTCPU R16MTCPU |
01 or later | 01 or later |
| Analog module | |||
| Analog input | R60AD4 R60ADI8 R60ADV8 |
01 or later | - |
| R60ADH4 | 01 or later | - | |
| R60AD6-DG | 01 or later | - | |
| R60ADI8-HA | 01 or later | - | |
| Analog output | R60DA4 R60DAI8 R60DAV8 |
01 or later | - |
| R60DAH4 | 01 or later | - | |
| Temperature input | R60RD8-G | 02 or later | - |
| R60TD8-G | 02 or later | - | |
| Motion module, Positioning module | |||
| Motion module | RD78G4 RD78G8 RD78G16 RD78G32 RD78G64 RD78GHV RD78GHW |
16 or later | 04 or later |
| Positioning | RD75P2 RD75P4 RD75D2 RD75D4 |
06 or later | - |
| Pulse input module, Flexible high-speed I/O control module | |||
| Channel isolated pulse input | RD60P8-G | 01 or later | - |
| Flexible high-speed I/O control | RD40PD01 | 01 or later | - |
| Information module, Network module | |||
| MES Interface | RD81MES96N | - | 01 or later |
| C Intelligent function module | RD55UP06-V | - | 07 or later |
| RD55UP12-V | - | 01 or later | |
| High-speed data logger | RD81DL96 | - | 08 or later |
| OPC UA server | RD81OPC96 | - | 04 or later |
| Recorder | RD81RC96 | - | 01 or later |
| Camera recorder | RD81RC96-CA | - | 01 or later |
| High speed data communication (to be published) | RD81DC96 | - | 01 or later |
| CC-Link IE TSN | RJ71GN11-T2 RJ71GN11-SX |
01 or later | - |
| CC-Link IE TSN Plus | RJ71GN11-EIP | 01 or later | - |
| Ethernet (CC-Link IE embedded) | RJ71EN71 | 01 or later | - |
| CC-Link IE Control | RJ71GP21-SX RJ71GP21S-SX |
01 or later | - |
| CC-Link IE Field | RJ71GF11-T2 | 01 or later | - |
| CC-Link | RJ61BT11 | 01 or later | - |
| Serial communication | RJ71C24 RJ71C24-R2 RJ71C24-R4 |
01 or later | - |
| MELSECNET/H | RJ71LP21-25 RJ71BR11 |
01 or later | - |
| GP-IB interface | RJ71GB91 | 01 or later | - |