Controllers MELSEC iQ-R Series Product features -Basic system configuration-

Basic system configuration


- ABase unit
- Variety of base units are available according to the number of modules required to install
- Base units and extension base units with many slots support future system expansion
- BPower supply module
- Efficiently supplies power to all modules installed on the base unit
- CCPU module
- Wide range of modules catering to all control needs
- The core of the programmable controller system
- DI/O module
- Easily add appropriate modules from diversified lineups according to applications
- ENetwork module
- For connecting multiple systems
- FAdvanced information module
- Provides connectivity with IT systems for data communications and analysis

The MELSEC iQ-R Series is a modular control system equipped with various modules, each having its own responsibility in a system, enabling selection of appropriate modules according to the application.
This modular design allows easy replacement of faulty modules when an error occurs and addition of necessary modules for system expansion.
Power supply modules
| Item | Power supply module | Slim type power supply module |
Redundant power supply module | ||||||
|---|---|---|---|---|---|---|---|---|---|
| R61P | R62P | R63P | R64P | R69P | R61SP | R63RP | R64RP | R69RP | |
| Input power supply voltage |
100…240 V AC (85… 264 V AC) |
100…240 V AC (85… 264 V AC) |
24 V DC (15.6… 31.2 V DC) |
100…240 V AC (85… 264 V AC) |
24 V DC (19.2… 31.2 V DC) |
100…240 V AC (85… 264 V AC) |
24 V DC (15.6… 31.2 V DC) |
100…240 V AC (85… 264 V AC) |
24 V DC (19.2… 31.2 V DC) |
| Input frequency | 50/60 Hz ±5% |
50/60 Hz ±5% |
- | 50/60 Hz ±5% |
- | 50/60 Hz ±5% | - | 50/60 Hz ±5% | - |
| Max. input apparent power (VA) |
130 | 120 | - | 160 | - | 45 | - | 160 | - |
| Max. input power (W) | - | - | 50 | - | 65 | - | 50 | - | 65 |
| Rated output current (5 V DC, A) |
6.5 | 3.5 | 6.5 | 9 | 9 | 2.5 | 6.5 | 9 | 9 |
| Rated output current (24 V DC, A) |
- | 0.6 | - | - | - | - | - | - | - |
Base units
| Item | Main base unit | Slim type main base unit | Redundant power supply main base unit |
Extended temp. range main base unit*1 | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| R33B | R35B | R38B | R312B | R32SB | R33SB | R35SB | R310RB | R310B-HT | R38RB-HT | |
| Number of I/O modules installed | 3 | 5 | 8 | 12 | 2 | 3 | 5 | 10 | 10 | 8 |
| DIN rail mounting adapter type | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 |
| External dimensions (H × W × D, mm) | 101 × 189 × 32.5 |
101 × 245 × 32.5 |
101 × 328 × 32.5 |
101 × 439 × 32.5 |
101 × 114 × 32.5 |
101 × 142 × 32.5 |
101 × 198.5 × 32.5 |
101 × 439 × 32.5 |
101 × 439 × 32.5 |
101 × 439 × 32.5 |
Extension base units
| Item | Extension base unit (Standard) | Extended temp. range extension base unit*1 | ||||||
|---|---|---|---|---|---|---|---|---|
| R65B | R68B | R612B | R610RB | R68WRB | R610B-HT | R68RB-HT | R66WRB-HT | |
| Number of I/O modules installed | 5 | 8 | 12 | 10 | 8 | 10 | 8 | 6 |
| Applicable module | MELSEC iQ-R Series module | |||||||
| DIN rail mounting adapter type | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 | R6DIN1 |
| External dimensions (H × W × D, mm) | 101 × 245 × 32.5 |
101 × 328 × 32.5 |
101 × 439 × 32.5 |
101 × 439 × 32.5 |
101 × 439 × 32.5 |
101 × 439 × 32.5 |
101 × 439 × 32.5 |
101 × 439 × 32.5 |
RQ extension base units
| Item | RQ extension base unit | ||
|---|---|---|---|
| RQ65B | RQ68B | RQ612B | |
| Number of I/O modules installed | 5 | 8 | 12 |
| Applicable module | MELSEC-Q Series module | ||
| DIN rail mounting adapter type | Q6DIN2 | Q6DIN1 | Q6DIN1 |
| External dimensions (H × W × D, mm) | 98 × 245 × 44.1 | 98 × 328 × 44.1 | 98 × 439 × 44.1 |
Extension cable
| Item | RC06B | RC12B | RC30B | RC50B | RC100B |
|---|---|---|---|---|---|
| Cable length*2 (m) | 0.6 | 1.2 | 3.0 | 5.0 | 10.0 |
- *1.Enables standard MELSEC iQ-R Series modules to support extended operating ambient temperature of 0 to 60°C.
- *2.Overall cable distance 20 m. 13.2 m with the RQ extension base.