Products
Three-phase Motor IE1

The Mitsubishi Electric Three-Phase Motor IE1 is a high-efficiency industrial motor designed to reduce energy consumption and enhance operational reliability. Engineered with advanced Japanese technology, it offers a cost-effective solution for various industrial applications.
Product List
Three-phase induction motor,
  for high rotational speed.
  Totally enclosed fan cooled
  type, IP55 Degrees of
  protection. 
  Horizontal foot mounted.
  Output : 1/4~75HP 2P
  Voltage / Frequency :
  - LT : 220/380/415V 50Hz
  - HT : 380/415V 50Hz (Available for 5HP and higher)
Three-phase induction motor,
  for medium rotational speed.
  Totally enclosed fan cooled
  type, IP55 Degrees of
  protection. 
  Horizontal foot mounted.
  Output : 1/4~75HP 4P
  Voltage / Frequency :
  - LT : 220/380/415V 50Hz
  - HT : 380/415V 50Hz (Available
  for 5HP and higher)
Three-phase induction motor,
  for medium rotational speed.
  Totally enclosed fan cooled
  type, IP55 Degrees of
  protection. 
  Horizontal foot mounted.
  Output : 1/4~75HP 4P
  Voltage / Frequency :
  - LT : 220/380/415V 50Hz
  - HT : 380/415V 50Hz (Available
  for 5HP and higher)
Three-phase induction motor,
  for high rotational speed.
  Totally enclosed fan cooled type,
  IP55 Degrees of protection. 
  Vertical flange mounted.
  Output : 1/4~40HP 2P
  Voltage / Frequency :
  - LT : 220/380/415V 50Hz
  - HT : 380/415V 50Hz (Available
  for 5HP and higher)